header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double | |
| Fan Cover material | Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without | |
| Frame | 280S/M 280S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 55 kW (75 HP) 55 kW (75 HP) | |
| Drip Cover | Without Without | |
| Frequency | 50 Hz 60 Hz | |
| Rated speed | 991 rpm 1192 rpm | |
| Slip | 0.90 % 0.67 % | |
| Rated voltage | 400/690 V 460 V | |
| Rated current | 104/60.5 A 91.6 A | |
| L. R. Amperes | 783/454 A 733 A | |
| LRC | 7.5 8.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 | |
| No load current | 48.0/27.8 A 44.6 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 54.1 kgfm 44.9 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % 280 % | |
| NDE bearing Seal | WSeal WSeal | |
| Breakdown torque | 280 % 320 % | |
| DE bearing Seal | WSeal WSeal | |
| Locked rotor time | 46s (cold) 26s (hot) 50s (cold) 28s (hot) | |
| Moment of inertia (J) | 3.92 kgm² 3.92 kgm² | |
| Design | NE NE | |
| Insulation Class | F F | |
| Service factor | 1.00 1.00 | |
| Duty Cycle | S1 S1 | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | B34T B34T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 65.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 740 kg 740 kg | |
| Flange | C C | |
| Efficiency (100% load) | 95.1 95.4 | |
| Power factor (100% load) | 0.80 0.79 | |
| Bearing type | 6316 C3 6316 C3 | |
| NDE bearing | 6316 C3 6316 C3 |