header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 | |
| Shaft Locking Device | Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single | |
| Fan Cover material | Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without | |
| Frame | L180L L180L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 22 kW (30 HP) 22 kW (30 HP) | |
| Drip Cover | Without Without | |
| Frequency | 50 Hz 60 Hz | |
| Rated speed | 1478 rpm 1780 rpm | |
| Slip | 1.47 % 1.11 % | |
| Rated voltage | 400/690 V 460 V | |
| Rated current | 41.0/23.8 A 36.5 A | |
| L. R. Amperes | 369/214 A 358 A | |
| LRC | 9.0 9.8 | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 | |
| No load current | 20.2/11.7 A 18.0 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 14.5 kgfm 12.0 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 340 % 380 % | |
| NDE bearing Seal | V'Ring V'Ring | |
| Breakdown torque | 390 % 440 % | |
| DE bearing Seal | V'Ring V'Ring | |
| Locked rotor time | 25s (cold) 14s (hot) 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 0.2594 kgm² 0.2594 kgm² | |
| Design | NE NE | |
| Insulation Class | F F | |
| Service factor | 1.00 1.00 | |
| Duty Cycle | S1 S1 | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | B14T B14T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 61.0 dB(A) 61.0 dB(A) | |
| Approx. weight³ | 204 kg 204 kg | |
| Flange | C C | |
| Efficiency (100% load) | 94.5 94.5 | |
| Power factor (100% load) | 0.82 0.80 | |
| Bearing type | 6311 ZZ C3 6311 ZZ C3 | |
| NDE bearing | 6211 ZZ C3 6211 ZZ C3 |