header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum Aluminum Aluminum Aluminum | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 90S/L 90S/L 90S/L 90S/L | |
| Output | 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2865 rpm 2880 rpm 2890 rpm 3500 rpm | |
| Slip | 4.50 % 4.00 % 3.67 % 2.78 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 5.68/3.29 A 5.53/3.18 A 5.40/3.12 A 2.77 A | |
| L. R. Amperes | 39.8/23.0 A 38.7/22.3 A 37.8/21.8 A 22.2 A | |
| LRC | 7.0 7.0 7.0 8.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 2.59/1.50 A 2.96/1.70 A 3.29/1.90 A 1.55 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.510 kgfm 0.507 kgfm 0.506 kgfm 0.417 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 229 % 260 % 280 % 290 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 270 % 310 % 330 % 380 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) | |
| Moment of inertia (J) | 0.0021 kgm² 0.0021 kgm² 0.0021 kgm² 0.0021 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 62.0 dB(A) 62.0 dB(A) 62.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 16.3 kg 16.3 kg 16.3 kg 16.3 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 81.6 82.0 82.5 84.0 | |
| Power factor (100% load) | 0.85 0.83 0.81 0.81 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |