text.skipToContent text.skipToNavigation text.skipToFooter

DRIVE CFW110031T4OFAYZ

Catalog Number: EU CFW11 0031 T4 OFAYZ | Product: 11135784

Representative Image Only

With high technology for control of three-phase induction motors and permanent magnets synchronous motors - Magnet, the CFW11 Series achieves the performance increase for the most complex drive systems. Design exclusive for industrial or professional use, the CFW11 presents many innovations adding significant benefits to customers, a lot for its simplicity of installation and operation, based in the Plug-and-Play philosophy also allowing simple and quick installation of its accessories.

Product features
Power supply 380-480 V
Input phases Three-phase
Configuration With options
Rated current (ND) 31 A
Rated current (HD) 25 A
RFI filter With filter (C3 category)
Enclosure IP21
Dynamic braking Standard with braking
Safety Stop Yes
Electronic supply Internal

 Loading...