Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Pushbuttons and Pilot Lights devices
  4. Pushbuttons and Pilot Lights (22 mm Series)
  5. Selector Switches CSW (Ø22 mm)
  6. SELECTOR SWITCH CSW-CK2F45-WH
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

SELECTOR SWITCH CSW-CK2F45-WH

Catalog Number: CSW-CK2F45-WH | Product: 12882307
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. SELECTOR SWITCH CSW-CK2F45-WH
SELECTOR SWITCH CSW-CK2F45-WH

Representative Image Only

Developed for harsh environments and industrial applications, the selector switches of the CSW Push Buttons and Pilot Lights line employ high technology in the project and manufacturing, offering a modern and ergonomic design.

Product features
Front type Knob
Actuation form Fixed
Selector switches posittions 2
Selector switches angle 45 °
Front color Standard
Actuation signaling Not contain
Front coating Uncoated
Specific function Without lettering
Emergency button monitoring Not contain

 Loading...

Configure
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Saneamiento
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.