header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22Xtb DIP motors were especially developed to maximize safety and quality in explosive atmospheres like Zone 21 and Zone 22, Groups IIIA, IIIB and IIIC, temperature class T125°C. They are an excellent option for application in the processing of grain, cereal, textile fiber, powder paint, polymers, among others. They offer reliability and safety in the presence of combustible dust in suspension or in layers (up to 5 mm).
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 380-400-415/660-690//460 V |
Number of poles | 4 |
Degree of Protection | IP66 |
Synchronous speed | 1500 rpm |
Output rating | 18.5 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |