header.link.backto My Account
Selected products were added to comparison
See products on comparison page
W21Xd is an explosion-proof motor especially designed to operate in environments with the presence of explosive atmospheres. It has robust construction, a flame retention system with gaps between the parts carefully designed, accurate machining on the terminal box, and screws with high mechanical strength. It ensures safety in explosive atmospheres like Zone 1 and Zone 2.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 415 V |
Number of poles | 6 |
Degree of Protection | IP55 |
Synchronous speed | 1000 rpm |
Output rating | 15 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |