Selected products were added to comparison
See products on comparison page
Representative Image Only
The CFW900 is a high-tech VSD for driving and controlling three-phase induction and permanente magnet motors. It offers excellent static and dynamic performance and highly precise torque, speed and position control. It can be used in a wide range of applications due to its high overload capacity. Thanks to its technology, the CFW900 variable speed drive provides energy savings, safety, increased productivity and quality in the process network in which it is implemented.
Power supply | 200 up to 240 V |
---|---|
Input phases | Three-phase |
Configuration | With options |
Rated current (HD) | 9.6 |
RFI filter | With filter (C3 category) |
---|---|
Enclosure | IP20 |
Dynamic braking | Yes |
Safety Stop | Functional safety |