text.skipToContent text.skipToNavigation text.skipToFooter

DRIVE CFW900A06P0B2DB20Y2B Size A 6A Single-phase/Three-phase 200-240 V With braking IP20 STO/SS1 HMI with bluetooth

Product: 14326149

Representative Image Only

The CFW900 is a high-tech VSD for driving and controlling three-phase induction and permanente magnet motors. It offers excellent static and dynamic performance and highly precise torque, speed and position control. It can be used in a wide range of applications due to its high overload capacity. Thanks to its technology, the CFW900 variable speed drive provides energy savings, safety, increased productivity and quality in the process network in which it is implemented.

Product features
Power supply 200 up to 240 V
Input phases Single-phase/Three-phase
Configuration With options
Rated current (HD) 6
RFI filter With filter (C3 category)
Enclosure IP20
Dynamic braking Yes
Safety Stop Functional safety

 Loading...