header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The MW500 G2 is a high-performance variable speed drive for controlling three-phase induction motors with dedicated functions and high degree of protection IP66/NEMA4X that allow their use in applications requiring a high level of precision and robustness. In addition, the MW500 has excellent flexibility because it can be installed directly on the wall or mounted on the motor, reducing costs of wiring and panels.
| Power supply | 380-480 V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | Not applicable |
| Rated current (HD) | 1.6 A |
| RFI filter | With filter (C2 category) |
|---|---|
| Enclosure | IP66 |
| Dynamic braking | Standard with braking |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 |
| Electronic supply | Not Available |