header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron |
|---|---|
| Regreasing System | At Drive end and Non-drive end |
| Shaft Locking Device | Without |
| Shaft Material | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 201A (ISO 12944 - C2) |
| Grounding Lugs | Double |
| Fan Cover material | Steel |
| Tropicalized Painting | Without |
| Frame | 315S/M |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C |
| Output | 132 kW (175 HP) |
| Drip Cover | Without |
| Frequency | 50 Hz |
| Rated speed | 1486 rpm |
| Slip | 0.93 % |
| Rated voltage | 400/690 V |
| Rated current | 232/134 A |
| L. R. Amperes | 1762/1021 A |
| LRC | 7.6 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 6 |
| No load current | 73.1/42.4 A |
| Fan material | Plastic |
| Rated torque | 86.5 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 250 % |
| NDE bearing Seal | V'Ring |
| Breakdown torque | 270 % |
| DE bearing Seal | V'Ring |
| Locked rotor time | 30s (cold) 17s (hot) |
| Moment of inertia (J) | 3.09 kgm² |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IP55 |
| Enclosure | IC411 - TEFC |
| Mounting | B35T |
| Rotation¹ | Both (CW and CCW) |
| Noise level² | 77.0 dB(A) |
| Approx. weight³ | 959 kg |
| Flange | FF |
| Efficiency (100% load) | 95.6 |
| Power factor (100% load) | 0.86 |
| Bearing type | 6319 C3 |
| NDE bearing | 6316 C3 |
| Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 | 690 V |
|---|---|
| Rated insulation voltage Ui (pollution degree 3) - UL, CSA | 600 V |
| Rated operational frequency - minimum | 25 Hz |
| Rated operational frequency - maximum | 400 Hz |
| Mechanical lifespan (AC) | 10 million |
| Mechanical lifespan (DC) | 10 million |
| ELECTRICAL LIFESPAN AC3 | 1.8 millones |
| DEGREE PROTECTION MAIN TERM | IP10 |
| Degree of protection IP (IEC 60529) - Control circuit | IP20 |
| RATED CURRENT | 18 A |
| RATED CURRENT AC4 | 8,5 A |
| RATED CURRENT AC1 | 32 A |
| Rated operational voltage Ue - IEC 60947-4-1 | 690 V |
| Rated operational voltage Ue - UL/CSA | 600 V |
| HEIGHT | 78,4 mm (3.09 in) |
| WIDTH | 45 mm (1.77 in) |
| DEPTH | 86,9 mm (3.42 in) |
| WEIGHT | 372 g |
| Reference | CWB |
| Main contact | 3 NO |
| Control voltage | 220V 50/60Hz |
| Terminal type | Screw |