header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5010 222P RAL 5010 222P RAL 5010 222P | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 90S 90S 90S | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 960 rpm 970 rpm 1170 rpm | |
| Slip | 4.00 % 3.00 % 2.50 % | |
| Rated voltage | 220/380 V 240/415 V 460 V | |
| Rated current | 2.00/1.16 A 2.04/1.18 A 1.13 A | |
| L. R. Amperes | 10.4/6.03 A 11.4/6.61 A 7.23 A | |
| LRC | 5.2 5.6 6.4 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 1.21/0.700 A 1.49/0.860 A 0.750 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 0.375 kgfm 0.372 kgfm 0.308 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % 240 % 250 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 229 % 270 % 290 % | |
| DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Locked rotor time | 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 0.0050 kgm² 0.0050 kgm² 0.0050 kgm² | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 45.0 dB(A) 45.0 dB(A) 50.0 dB(A) | |
| Approx. weight³ | 31.8 kg 31.8 kg 31.8 kg | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 68.0 66.0 65.1 | |
| Power factor (100% load) | 0.71 0.66 0.63 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ |