Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Industrial/ Anticorrosive
  5. Metallic Structures
  6. WEGPOXI CVD 322
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

WEGPOXI CVD 322

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. WEGPOXI CVD 322
WEGPOXI CVD 322

Representative Image Only

Two-component high solids polyamide epoxy primer/top coat with anticorrosive pigmentation based on zinc phosphate. Fast drying and good applicability.

Product features
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Modified Amide
SOLIDS VOLUME 80 ± 2% (ISO 3233 - 1998)
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 20 product(s) of 20 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT COMMERCIAL COLOR Color scale PAINT FINISH Shine PACKAGING PACKAGE CONTENT
13204619 LP ST EP CVD 323 ALUM | 7,2 L Aluminum Aluminum00000MetallicSemi -MateMetallic Gallon7,2 L
13204649 LP ST EP CVD 323 YELL 5Y 8/12 | 40 L Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetal Bucket40 L
13204716 LP ST EP CVD 323 R GRAY N6.5 | 7,2 L Grey GreyMUNSELL N6,5SmoothSemi -MateMetallic Gallon7,2 L
13204721 LP ST EP CVD 323 WHIT RAL 9010 | 40 L White WhiteRAL 9010SmoothSemi -MateMetal Bucket40 L
13204742 LP ST EP CVD 323 SAF GREE 10GY 6/6 | 40 L Green Safety GreenMUNSELL 10GY 6/6SmoothSemi -MateMetal Bucket40 L
13204753 LP ST EP CVD 323 R GRAY N6.5 | 40 L Grey GreyMUNSELL N6,5SmoothSemi -MateMetal Bucket40 L
13204779 LP ST EP CVD 323 ALUM | 40 L Aluminum Aluminum00000MetallicSemi -MateMetal Bucket40 L
13204813 LP ST EP CVD 323 WHIT 61630 | 40 L White White61630SmoothSemi -MateMetal Bucket40 L
13204823 LP ST EP CVD 323 YELL 5Y 8/12 | 7,2 L Yellow YellowMUNSELL 5Y 8/12SmoothSemi -MateMetallic Gallon7,2 L
13204833 LP ST EP CVD 323 R WHIT W RAL 9003 | 40 L White WhiteW RAL 9003SmoothSemi -MateMetal Bucket40 L
13204841 LP ST EP CVD 323 GRAY N5 | 40 L Grey GreyMUNSELL N5SmoothSemi -MateMetal Bucket40 L
13204859 LP ST EP CVD 323 BLUE 2.5PB 5/8 2.5PB 5/ | 7,2 L Blue BlueMUNSELL 2,5PB 5/8SmoothSemi -MateMetallic Gallon7,2 L
13204919 LP ST EP CVD 323 BLAC N1 N1 | 7,2 L Black BlackMUNSELL N1SmoothSemi -MateMetallic Gallon7,2 L
13204968 LP ST EP CVD 323 GREE 2.5G 3/4 | 7,2 L Green VerdeMUNSELL 2,5G 3/4SmoothSemi -MateMetallic Gallon7,2 L
13205047 LP ST EP CVD 323 BLAC N1 | 40 L Black BlackMUNSELL N1SmoothSemi -MateMetal Bucket40 L
13205115 LP ST EP CVD 322 GRAY N6.5 | 40 L Grey GreyMUNSELL N6,5SmoothHalf-BrightnessMetal Bucket40 L
13205301 LP ST EP CVD 322 YELL RAL 1021 | 40 L Yellow YellowRAL 1021SmoothHalf-BrightnessMetal Bucket40 L
13205361 LP ST EP CVD 323 SAFETY ORAN 2.5YR 6/14 | 7,2 L Orange Safety OrangeMUNSELL 2,5YR 6/14SmoothSemi -MateMetallic Gallon7,2 L
13205422 LP ST EP CVD 323 R WHIT WI N9.5 | 40 L White WhiteWI MUNSELL N9,5SmoothSemi -MateMetal Bucket40 L
13205593 LP ST EP CVD 323 R WHIT WI N9.5 | 7,2 L White WhiteWI MUNSELL N9,5SmoothSemi -MateMetallic Gallon7,2 L

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG GEAR SYSTEMS GMBH
  • Wöllersdorfer Straße 68, 2753 Markt Piesting - Niederösterreich / Austria
  • Phone: + 43 2633 4040
  • Email: info-at@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Agribusiness
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Imprint | Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.