Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 27
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 27

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 27
POLITHERM 27

Representative Image Only

Polyester powder coating, with excellent adhesion and flexibility, high physical resistance, good chemical resistance. Very good weather and yellowing resistance. Powder coating with additives to reduce the time / temperature cure.

Product features
Family Politherm 27
PAINT PRODUCTS LINE Polyester
PAINT VERSION Conventional
Cura Low
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 25 product(s) of 25 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
10006647 PP 27 R TX GRAY N6.5 BR | 25 kg Grey TextureBrightGreyMUNSELL N6,525 kg
10007706 PP 27 R TX BLUE RAL 5024 SB | 25 kg Blue TextureHalf-BrightnessBlueRAL 502425 kg
10140993 PP 27 R SM WHIT N9.5 BR | 25 kg White SmoothBrightWhiteMUNSELL N9,525 kg
10140997 PP 27 R TX WHIT RAL 9010 SB | 25 kg White TextureHalf-BrightnessWhiteRAL 901025 kg
10858909 PP 27 R SM WHIT 66740 BR | 25 kg White SmoothBrightWhite6674025 kg
10959760 PP 27 R SM GRAY IVECO ULB 10058 SB | 25 kg Grey SmoothHalf-BrightnessGray Iveco ULB1841025 kg
10962404 PP 27 R SM VARNISH COLO 00090 BR | 15 kg Colorless SmoothBrightColorless0009015 kg
10974143 PP 27 R ME GRAY 14200 BR | 25 kg Grey MetallicBrightGrey1420025 kg
11058244 PP 27 R SM BLUISH WHIT 67050 BR | 25 kg White SmoothBrightBluish White6705025 kg
11227353 PP 27 R SM ORAN W RAL 2008 BR | 25 kg Orange SmoothBrightOrangeW RAL 200825 kg
11402847 PP 27 R SM VARNISH GOLD 26700 BR | 15 kg Gold SmoothBrightGold2670015 kg
11607190 PP 27 R SM GREE 51670 BR | 25 kg Green SmoothBrightVerde5167025 kg
11685941 PP 27 R SM REFLECTIVE WHIT 66540 MA | 25 kg White SmoothMatteReflective White6654025 kg
11731703 PP 27 R MT GRAY 10126 MA | 25 kg Grey MicrotextureMatteGrey1012625 kg
11885476 PP 27 R SM WHIT RAL 9003 BR | 25 kg White SmoothBrightWhiteRAL 900325 kg
11950690 PP 27 SM ORAN 2.5YR 5/14 BR | 25 kg Orange SmoothBrightOrangeMUNSELL 2,5YR 5/1425 kg
11960189 PP 27 R SM GRAY RAL 7040 MA | 25 kg Grey SmoothMatteGreyRAL 704025 kg
11986560 PP 27 R SM BLAC 73130 SM | 25 kg Black SmoothSemi-FlatBlack7313025 kg
12066113 PP 27 SM YELL 23811 BR | 25 kg Yellow SmoothBrightYellow2381125 kg
12099821 PP 47 R SM YELL 20456 BR | 25 kg Yellow SmoothBrightYellow2045625 kg
12593785 PP 27 R SM WHIT BC ATLAS 60192 BR | 25 kg White SmoothBrightWhite BC Atlas6019225 kg
12653134 PP 27 R SM BLUE 2.5PB 3/8 SB | 25 kg Blue SmoothHalf-BrightnessBlueMUNSELL 2,5PB 3/825 kg
12730776 PP 27 R SM LIGHT GREE SEAFOAM NAVY 24533 | 25 kg Green SmoothSemi-FlatLIGHT GREEN SEAFOAM NAVY2453325 kg
12897823 PP 27 R SM GREE TURQUOISE 50038 BR | 25 kg Green SmoothBrightGREEN TURQUOISE5003825 kg
12907802 PP 27 R SM BLAC 70154 SM | 25 kg Black SmoothSemi-FlatBlack7015425 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.