Selected products were added to comparison
See products on comparison page
The HGF motors can be adapted to many different applications, and are available even in the Non-Sparking version (protection type Ex nA). Able to operate in explosive atmospheres like Zone 2, Group II, Temperature Class T3, HGF motors ensure the safety of applications on the Oil & Gas, Paper & Cellulose, Sugar & Ethanol industries, among others.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 400 V |
Number of poles | 2 |
Degree of Protection | IP55 |
Synchronous speed | 3000 rpm |
Output rating | 200 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |