text.skipToContent text.skipToNavigation text.skipToFooter

HGF Non-Sparking 185 kW 8P 355C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E)

Product: 13047193

The HGF motors can be adapted to many different applications, and are available even in the Non-Sparking version (protection type Ex nA). Able to operate in explosive atmospheres like Zone 2, Group II, Temperature Class T3, HGF motors ensure the safety of applications on the Oil & Gas, Paper & Cellulose, Sugar & Ethanol industries, among others.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 6600 V
Number of poles 8
Degree of Protection IP55
Synchronous speed 750 rpm
Output rating 185 kW
Mounting Foot-mounted
Flange Without
Mounting B3R(E)
Terminal box¹ Right position
Enclosure IC411 - TEFC

 Loading...