text.skipToContent text.skipToNavigation text.skipToFooter

HMI COMMUNIC CABLE RS-10.0M

Product: 10191029

Representative Image Only

Product features
Cable application HMI
Cable type Communication
Connector type DB9 - RJ11
Cable length 10 m
Rated voltage Voltage up to 30 V
Certification EAC

 Loading...