Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Motor starters and protection
  4. Smart Relays
  5. SRW01 - Smart Relays
  6. Control Unit
  7. SMART RELAY SRW01-UCE3TE1E26
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

SMART RELAY SRW01-UCE3TE1E26

Product: 14623550
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. SMART RELAY SRW01-UCE3TE1E26
SMART RELAY SRW01-UCE3TE1E26

Representative Image Only

The smart relay SRW01 series is a low-voltage, electric motor management system with state-of-the-art technology and network communication capabilities. Its high reliability and precision make the SRW01 suitable for the toughest industrial applications.Additionally, its modular concept allows easy functionality expansionsit and wide application coverage. The main function of the SRW01 is to protect and control electric motors in their most diverse industrial applications. Due to its reduced size and modular design, the relay is frequently used when space for its assembly is a determining point, The on-line monitoring options, failure diagnosis and failure statistics allow preventive maintenance to be more effective, thus reducing the number of downtimes. It covers wide application for continuous process plants in the following market segments.

The relay offers pre-programmed operating modes that perform some types of standard starting and monitoring conditions. Its friendly parameterization mode allows users to program the relay according to their needs.

Product features
Communication protocol Ethernet/IP
Protection TE - PTC and earth leakage sensor
Digital input voltage 24VDC
Supply voltage 24V 50/60Hz-DC

 Loading...

Configure
WEG GEAR SYSTEMS GMBH
  • Wöllersdorfer Straße 68, 2753 Markt Piesting - Niederösterreich / Austria
  • Phone: + 43 2633 4040
  • Email: info-at@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Agribusiness
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Imprint | Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.