header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
| Frame Material | Cast Iron | Aluminum |
|---|---|---|
| Impregnation Method | Dip and Bake Polyester | Dip and Bake Polyester |
| Main terminal box hole | RWG(Rp) 1 1/2" | 2xM20x1,5 |
| Shaft Locking Device | Without | Without |
| Shaft Material | SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) | RAL 5009 207N (ISO 12944 - C2) |
| Grounding Lugs | Single | Single |
| Fan Cover material | Cast Iron | Steel |
| Tropicalized Painting | Without | Without |
| Frame | 160L | 63 |
| Output | 18.5 kW (25 HP-cv) | 0.18 kW (0.25 HP) |
| Drip Cover | Without | Without |
| Frequency | 60 Hz | 60 Hz |
| Rated speed | 1775 rpm | 3425 rpm |
| Slip | 1.39 % | 4.86 % |
| Rated voltage | 220/380/440 V | 220/440 V |
| Rated current | 64.0/37.1/32.0 A | 0.906/0.453 A |
| L. R. Amperes | 442/256/221 A | 5.35/2.67 A |
| LRC | 6.9 | 5.9 |
| Overload protector (phenolic) | Without overload protector | Without overload protector |
| Connection Cables Quantity | 12 | 9 |
| No load current | 29.0/16.8/14.5 A | 0.611/0.306 A |
| Fan material | Plastic | Plastic |
| Rated torque | 10.2 kgfm | 0.051 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 270 % | 250 % |
| NDE bearing Seal | V'Ring | V'Ring |
| Breakdown torque | 280 % | 300 % |
| DE bearing Seal | V'Ring | V'Ring |
| Locked rotor time | 23s (cold) 13s (hot) | 36s (cold) 20s (hot) |
| Moment of inertia (J) | 0.1812 kgm² | 0.0002 kgm² |
| Design | N | N |
| Insulation Class | F | F |
| Service factor | 1.25 | 1.15 |
| Duty Cycle | S1 | S1 |
| Starting Method | Direct On Line | Direct On Line |
| Ambient temperature | -20°C to +40°C | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. | 1000 m.a.s.l. |
| Degree of Protection | IPW55 | IP55 |
| Enclosure | IC411 - TFVE | IC411 - TEFC |
| Mounting | B3D | B3T |
| Rotation¹ | Both (CW and CCW) | Both (CW and CCW) |
| Noise level² | 64.0 dB(A) | 56.0 dB(A) |
| Approx. weight³ | 151 kg | 5.0 kg |
| Flange | Without | Without |
| Efficiency (100% load) | 93.6 | 66.0 |
| Power factor (100% load) | 0.81 | 0.79 |
| Bearing type | 6309 ZZ C3 | 6201 ZZ |
| NDE bearing | 6209 ZZ C3 | 6201 ZZ |