header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
|
×
Remove W40 NEMA Premium Efficiency 600 HP 2P 447/9TS 3Ph 460 V 60 Hz IC01 - ODP - Foot-mounted from comparison
W40 NEMA Premium Efficiency 600 HP 2P 447/9TS 3Ph 460 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 60036OT3G447/9TS-W40Product: 13621557
USD32,994.00/un.
|
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | Without thread Without thread Without thread Without thread |
| Shaft Locking Device | Without Without Without Without Without Without Without | Without Without Without Without |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) |
| Grounding Lugs | Double Double Double Double Double Double Double | Double Double Double Double |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without Without Without Without | Without Without Without Without |
| Frame | 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS | 315L 315L 315L 315L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C |
| Output | 600 HP (440 kW) 500 HP (370 kW) 500 HP (370 kW) 500 HP (370 kW) 550 HP (400 kW) 550 HP (400 kW) 550 HP (400 kW) | 132 kW (175 HP) 132 kW (175 HP) 132 kW (175 HP) 132 kW (175 HP) |
| Drip Cover | Without Without Without Without Without Without Without | Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 3565 rpm 2965 rpm 2970 rpm 2970 rpm 2960 rpm 2965 rpm 2970 rpm | 740 rpm 740 rpm 740 rpm 890 rpm |
| Slip | 0.97 % 1.17 % 1.00 % 1.00 % 1.33 % 1.17 % 1.00 % | 1.33 % 1.33 % 1.33 % 1.11 % |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 645 A 652 A 626 A 611 A 708 A 677 A 660 A | 269/155 A 261/151 A 258 A 227 A |
| L. R. Amperes | 5096 A 4760 A 5074 A 5373 A 4813 A 5011 A 5281 A | 1668/960 A 1618/938 A 1600 A 1589 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 7.9x(Code H) 7.3x(Code G) 8.1x(Code H) 8.8x(Code J) 6.8x(Code G) 7.4x(Code H) 8.0x(Code H) | - |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | 6 6 6 6 |
| No load current | 158 A 155 A 170 A 185 A 155 A 170 A 185 A | 96.0/55.3 A 108/62.6 A 115 A 99.0 A |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | Aluminum Aluminum Aluminum Aluminum |
| Rated torque | 884 ft.lb 886 ft.lb 884 ft.lb 884 ft.lb 976 ft.lb 974 ft.lb 972 ft.lb | 174 kgfm 174 kgfm 174 kgfm 144 kgfm |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 |
| Locked rotor torque | 190 % 200 % 220 % 240 % 180 % 200 % 220 % | 170 % 200 % 220 % 229 % |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | WSeal WSeal WSeal WSeal |
| Breakdown torque | 250 % 240 % 260 % 280 % 220 % 240 % 250 % | 190 % 220 % 240 % 240 % |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | WSeal WSeal WSeal WSeal |
| Locked rotor time | 23s (cold) 13s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) | 41s (cold) 23s (hot) 41s (cold) 23s (hot) 41s (cold) 23s (hot) 41s (cold) 23s (hot) |
| Moment of inertia (J) | 53.6 sq.ft.lb 53.6 sq.ft.lb 53.6 sq.ft.lb 53.6 sq.ft.lb 53.6 sq.ft.lb 53.6 sq.ft.lb 53.6 sq.ft.lb | 8.75 kgm² 8.75 kgm² 8.75 kgm² 8.75 kgm² |
| Insulation Class | F F F F F F F | F F F F |
| Service factor | 1.15 1.15 1.15 1.15 1.00 1.00 1.00 | 1.00 1.00 1.00 1.00 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | IP55 IP55 IP55 IP55 |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | B3L(D) B3L(D) B3L(D) B3L(D) |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 85.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 71.0 dB(A) |
| Approx. weight³ | 2344 lb 2344 lb 2344 lb 2344 lb 2344 lb 2344 lb 2344 lb | 1290 kg 1290 kg 1290 kg 1290 kg |
| Flange | Without Without Without Without Without Without Without | Without Without Without Without |
| Efficiency (100% load) | 96.2 95.8 95.8 95.8 95.4 95.8 95.8 | 92.2 92.4 92.5 92.5 |
| Power factor (100% load) | 0.89 0.90 0.89 0.88 0.90 0.89 0.88 | 0.81 0.79 0.77 0.79 |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | 6319 C3 6319 C3 6319 C3 6319 C3 |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | 6316 C3 6316 C3 6316 C3 6316 C3 |
| Temperature | - | 200°C 2h 200°C 2h 200°C 2h 200°C 2h |
| LRC | - | 6.2 6.2 6.2 7.0 |
| Design | - | N N N N |