header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Silicon resin Silicon resin Silicon resin Silicon resin | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 225S/M 225S/M 225S/M 225S/M | |
| Temperature | 400°C 2h 400°C 2h 400°C 2h 400°C 2h | |
| Output | 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 981 rpm 984 rpm 985 rpm 1185 rpm | |
| Slip | 1.90 % 1.60 % 1.50 % 1.25 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 58.2/33.5 A 55.7/32.3 A 54.9 A 47.6 A | |
| L. R. Amperes | 378/218 A 390/226 A 412 A 386 A | |
| LRC | 6.5 7.0 7.5 8.1 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 20.1/11.6 A 22.0/12.8 A 23.7 A 20.4 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 29.8 kgfm 29.7 kgfm 29.7 kgfm 24.7 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 200 % 229 % 250 % 260 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 220 % 250 % 270 % 280 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 29s (cold) 16s (hot) 29s (cold) 16s (hot) 29s (cold) 16s (hot) 29s (cold) 16s (hot) | |
| Moment of inertia (J) | 0.7192 kgm² 0.7192 kgm² 0.7192 kgm² 0.7192 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -5°C to +40°C -5°C to +40°C -5°C to +40°C -5°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 66.0 dB(A) | |
| Approx. weight³ | 359 kg 359 kg 359 kg 359 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 92.1 92.6 92.7 93.0 | |
| Power factor (100% load) | 0.85 0.84 0.82 0.85 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |