header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
| Frame Material | Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|---|
| Impregnation Method | Constant Resin Flow | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Space Heater Voltage | 110-127/200-240 V | - |
| Main terminal box hole | 2xM80x2 | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 |
| Accessories Terminal Box | With | - |
| Shaft Locking Device | With | Without Without Without Without |
| Shaft Material | SAE 4140 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 214P (ISO 12944 - C4) | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P |
| Grounding Lugs | Double | Double Double Double Double |
| Fan Cover material | Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without | Without Without Without Without |
| Frame | 450J/H | 160L 160L 160L 160L |
| Winding thermal protection | PT100 - 3 wires 2 per phase | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C |
| Bearing thermal protection | PT100 - 3 wires 1 on DE bearing | - |
| Output | 560 kW (750 HP) | 11 kW (15 HP) 11 kW (15 HP) 11 kW (15 HP) 11 kW (15 HP) |
| Drip Cover | Without | Without Without Without Without |
| Frequency | 50 Hz | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 746 rpm | 975 rpm 978 rpm 980 rpm 1181 rpm |
| Slip | 0.53 % | 2.50 % 2.20 % 2.00 % 1.58 % |
| Rated voltage | 400 V | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 1010 A | 23.1/13.3 A 22.8/13.2 A 22.9 A 20.1 A |
| L. R. Amperes | 6565 A | 157/90.6 A 162/93.8 A 169 A 157 A |
| LRC | 6.5 | 6.8 7.1 7.4 7.8 |
| Connection Cables Quantity | 6 | 6 6 6 6 |
| No load current | 445 A | 11.8/6.79 A 13.2/7.65 A 14.6 A 12.2 A |
| Fan material | Cast Iron | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic |
| Rated torque | 731 kgfm | 11.0 kgfm 11.0 kgfm 10.9 kgfm 9.07 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 |
| Locked rotor torque | 90 % | 250 % 280 % 310 % 350 % |
| NDE bearing Seal | Taconite Labyrinth | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Breakdown torque | 240 % | 270 % 300 % 330 % 370 % |
| DE bearing Seal | Taconite Labyrinth | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Locked rotor time | 46s (cold) 26s (hot) | 21s (cold) 12s (hot) 21s (cold) 12s (hot) 19s (cold) 11s (hot) 21s (cold) 12s (hot) |
| Moment of inertia (J) | 61.2 kgm² | 0.1931 kgm² 0.1931 kgm² 0.1931 kgm² 0.1931 kgm² |
| Design | N | N N N N |
| Insulation Class | F | F F F F |
| Service factor | 1.00 | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 | S1 S1 S1 S1 |
| Starting Method | Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 | IP66 IP66 IP66 IP66 |
| Enclosure | IC411 - TEFC | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3R(E) | B3T B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 75.0 dB(A) | 57.0 dB(A) 57.0 dB(A) 57.0 dB(A) 59.0 dB(A) |
| Approx. weight³ | 4995 kg | 140 kg 140 kg 140 kg 140 kg |
| Flange | Without | Without Without Without Without |
| Efficiency (100% load) | 96.4 | 90.3 90.5 90.5 91.7 |
| Power factor (100% load) | 0.83 | 0.80 0.77 0.74 0.75 |
| Bearing type | 6328 M C3 | 6309 C3 6309 C3 6309 C3 6309 C3 |
| NDE bearing | 6322 C3 | 6209 C3 6209 C3 6209 C3 6209 C3 |
| Drain | - | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded |
| Overload protector (phenolic) | - | Without overload protector Without overload protector Without overload protector Without overload protector |