header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 315S/M 315S/M 315S/M 315S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 185 kW (250 HP) 185 kW (250 HP) 185 kW (250 HP) 185 kW (250 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1488 rpm 1490 rpm 1490 rpm 1791 rpm | |
| Slip | 0.80 % 0.67 % 0.67 % 0.50 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 345/199 A 335/194 A 327 A 291 A | |
| L. R. Amperes | 2379/1370 A 2617/1517 A 2651 A 2501 A | |
| LRC | 6.9 7.8 8.1 8.6 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 115/66.2 A 127/73.6 A 137 A 117 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 121 kgfm 121 kgfm 121 kgfm 101 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 240 % 260 % 280 % 310 % | |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Breakdown torque | 250 % 270 % 290 % 310 % | |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Locked rotor time | 48s (cold) 27s (hot) 43s (cold) 24s (hot) 41s (cold) 23s (hot) 54s (cold) 30s (hot) | |
| Moment of inertia (J) | 4.42 kgm² 4.42 kgm² 4.42 kgm² 4.42 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP66 IP66 IP66 IP66 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 71.0 dB(A) 71.0 dB(A) 71.0 dB(A) 75.0 dB(A) | |
| Approx. weight³ | 1150 kg 1150 kg 1150 kg 1150 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 95.9 95.9 95.9 96.2 | |
| Power factor (100% load) | 0.85 0.83 0.82 0.83 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |