header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 254/6T 254/6T 254/6T 254/6T | |
| Output | 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1177 rpm 970 rpm 970 rpm 975 rpm | |
| Slip | 1.92 % 3.00 % 3.00 % 2.50 % | |
| Rated voltage | 460 V 380 V 400 V 415 V | |
| Rated current | 9.60 A 11.5 A 11.0 A 10.7 A | |
| L. R. Amperes | 65.3 A 58.7 A 62.4 A 66.6 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.8x(Code H) 5.1x(Code F) 5.7x(Code G) 6.2x(Code H) | |
| Connection Cables Quantity | 3 3 3 3 | |
| No load current | 4.80 A 4.50 A 4.75 A 5.00 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 4.62 kgfm 5.61 kgfm 5.61 kgfm 5.58 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 250 % 170 % 190 % 210 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Breakdown torque | 300 % 220 % 229 % 250 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Locked rotor time | 54s (cold) 30s (hot) 48s (cold) 27s (hot) 48s (cold) 27s (hot) 48s (cold) 27s (hot) | |
| Moment of inertia (J) | 0.1652 kgm² 0.1652 kgm² 0.1652 kgm² 0.1652 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 59.0 dB(A) 57.0 dB(A) 57.0 dB(A) 57.0 dB(A) | |
| Approx. weight³ | 122 kg 122 kg 122 kg 122 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.0 88.5 89.5 90.2 | |
| Power factor (100% load) | 0.79 0.82 0.81 0.79 | |
| Bearing type | 6309 C3 6309 C3 6309 C3 6309 C3 | |
| NDE bearing | 6209 C3 6209 C3 6209 C3 6209 C3 |