header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Rated current | 61 A | |
| Power supply | 220-575 V | |
| Enclosure | IP20 | |
| Frame | 2 | |
| Starting duty cycle | AC-53b 3-30:1170 | |
| Starting regime (with ventilation kit) | AC-53b 3-30:330 | |
| Standard (3 leads) | Yes | |
| Inside delta (6 leads) | No | |
| SoftPLC (ladder programming) | No | |
| Voltage ramp | Yes | |
| Voltage ramp and current limit | No | |
| Current limit | Yes | |
| Current limitation ramp | Programammable via optional | |
| Pump control | Programmable via optional | |
| Torque control | No | |
| Direct on line start | Programmable via optional | |
| Product certification | UL, CE, CS, IRAM and C-TICK | |
| Parameterization via trimpots and dip switches | Yes | |
| Parameterization via keypad | Available with optional | |
| Parameterization via software | Superdrive G2 | |
| Modbus-RTU RS-232 | Available with optional | |
| Modbus-RTU RS-485 | Available with optional | |
| Modbus-RTU USB | No |