Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove General 1 HP 4P D56 1Ph 220 V 50 Hz IC411 - TEFC - Foot-mounted from comparison General 1 HP 4P D56 1Ph 220 V 50 Hz IC411 - TEFC - Foot-mounted

General 1 HP 4P D56 1Ph 220 V 50 Hz IC411 - TEFC - Foot-mounted

Product: 10022757

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Rolled Steel 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole 2xPG 16 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 7022 207N (ISO 12944 - C2) 
Grounding Lugs Single 
Fan Cover material Steel 
Tropicalized Painting Without 
Frame D56 
Output 0.75 kW (1 HP) 
Drip Cover Without 
Frequency 50 Hz 
Rated speed 1430 rpm 
Slip 4.67 % 
Rated voltage 220 V 
Rated current 5.60 A 
L. R. Amperes 29.1 A 
Overload protector (phenolic) Without overload protector  
LRC 5.2x(Code H) 
No load current 3.50 A 
Fan material Plastic 
Rated torque 0.511 kgfm 
Screw cap STAINLESS STEEL AISI 316L 
Locked rotor torque 240 % 
NDE bearing Seal V'Ring 
Breakdown torque 220 % 
DE bearing Seal V'Ring 
Locked rotor time 10s (cold) 6s (hot) 
Moment of inertia (J) 0.0056 kgm² 
Insulation Class F 
Service factor 1.00 
Duty Cycle Cont.(S1) 
Starting Method Direct On Line 
Ambient temperature -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degree of Protection IP55 
Enclosure IC411 - TEFC 
Mounting F-1 
Rotation¹ Both (CW and CCW) 
Noise level² 50.0 dB(A) 
Approx. weight³ 15.6 kg 
Flange Without 
Efficiency (100% load) 73.8 
Power factor (100% load) 0.81 
Bearing type 6204 ZZ  
NDE bearing 6202 ZZ  
WEG EQUIPAMIENTOS ELECTRICOS S.A. - (WEE)
  • Sgo. Pampiglione 4849 Parque Industrial San Francisco San Francisco - 2400 - 904 / Argentina
  • Phone: +54 3564 446000 / +54 11 43341901
  • Email: info-ar@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Iniciar Sesión
  • Certificados Seguridad Eléctrica
  • Boletin Informativo Impositivo - Contable

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.