Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Português do Brasil
    • English
    • Français
    • Português de Portugal
    • Español
  • Sobre a WEG
    • Isto é WEG
    • WEG em Números
    • História
    • Diretoria
    • Operações WEG
    • Inovação Tecnológica
    • Sustentabilidade
    • Nossos Negócios
    • Certificações
    • Company Profile
    • Inovação Aberta
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Energia
    • Energia Eólica
    • Energia Térmica
    • Agronegócio
    • Mineração
    • Açúcar & Etanol
    • Siderurgia
    • Água
    • Papel & Celulose
    • Oil & Gas
    • Naval
    • Mobilidade Elétrica
    • Alimentos & Bebidas
  • Investidores
  • Ética
    • Código de Ética
    • Código de Ética para Fornecedores
    • Política de Prevenção e Combate à Corrupção
    • Aviso de Privacidade
    • Canal de Denúncias
  • Suporte
    • Fale Conosco
    • Onde Comprar
    • Assistência Técnica
    • Recursos e Ferramentas
    • Canal de Denúncias
    • Sala de Imprensa
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • Português do Brasil
    • English
    • Français
    • Português de Portugal
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Marine
  5. Large Scale Vessels
  6. WEG FENOXI
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

LP WEG FENOXI GRAY N8 | 2,7 L

Product: 11656088
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. LP WEG FENOXI GRAY N8 | 2,7 L
LP WEG FENOXI GRAY N8 | 2,7 L

Representative Image Only

Two-component high build phenolic epoxy primer/ top coat. Excellent chemical resistance including several solvents, great anticorrosibe and abrasion resistance.

Product features
Main Hardener PAINT HARDENER WEG FENOXI NO NORMATIZED CATALYST 900 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III
PAINT COLOR Grey
PAINT COMMERCIAL COLOR Grey
Color scale MUNSELL N8
PAINT FINISH Smooth
Shine Half-Brightness
PACKAGING Metallic Gallon
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Phenolic
SOLIDS VOLUME 76 ± 2% (ISO 3233 - 1998)

 Loading...

Configure
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.