Flexibility and versatility

Commonly called "modular drive", the AFW11M G2 has an air-cooled heatsink, using the new generation of CFW11M G2 modular inverters, at voltages 380 to 690 V, with input rectifier in 6 pulses, 12 pulses or regenerative. Using the concept of configuration by power modules, where the width is much smaller than the depth, the AFW11M G2 provides a solution in a compact structure, increasing its reliability and facilitating its maintenance.

Main characteristics

It can be configured with up to 5 power units (UP11) and 3 rectifying units (UR11), according to the current variation, plus 1 control unit (UC11) and connecting cables. The power units (UP11) are directly powered by the DC link, and the control unit is powered by a +24 Vdc power supply.

Applications

Used on high-power motors and for applications that require safety, flexibility and robustness, this solution can be applied in different segments:

  • Sugar and ethanol
  • Paper and cellulose
  • Cement
  • Mining
  • Steel plant
  • Refrigeration
  • Marine propulsion
  • Petrochemical