Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 12
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 12

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 12
POLITHERM 12

Representative Image Only

Hybrid powder coating, with good adhesion and flexibility, good physical and chemical resistance. For indoor use.

Product features
Family Politherm 12
PAINT PRODUCTS LINE Hybrid
PAINT VERSION Economic
Cura Low
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 21 product(s) of 21 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
10001262 PP 12 R SM WHIT 62470 BR | 25 kg White SmoothBrightWhite6247025 kg
10001280 PP 12 R SM PUC BEIGE 27320 SB | 25 kg Beige SmoothHalf-BrightnessPUC Beige2732025 kg
10004820 PP 12 R SM WHIT 65560 BR | 25 kg White SmoothBrightWhite6556025 kg
10004822 PP 12 R SM GRAY N6.5 SB | 25 kg Grey SmoothHalf-BrightnessGreyMUNSELL N6,525 kg
10004824 PP 12 SM ORAN 2.5YR 5/14 SB | 25 kg Orange SmoothHalf-BrightnessOrangeMUNSELL 2,5YR 5/1425 kg
10004827 PP 12 TX YELL 21790 BR | 25 kg Yellow TextureBrightYellow2179025 kg
10004829 PP 12 R TX CAIXA BLUE 41080 BR | 25 kg Blue TextureBrightCaixa Blue4108025 kg
10004833 PP 12 R TX BLAC 72510 SM | 25 kg Black TextureSemi-FlatBlack7251025 kg
10317782 PP 12 SM NEW YELL 24010 SB | 25 kg Yellow SmoothHalf-BrightnessNew Yellow2401025 kg
10317784 PP 12 R SM BLUE 10B 3/8 SB | 25 kg Blue SmoothHalf-BrightnessBlueW MUNSELL 10B 3/825 kg
10317786 PP 12 R SM GREE RAL 6013 SB | 25 kg Green SmoothHalf-BrightnessVerdeRAL 601325 kg
10856953 PP 12 SM ORAN RAL 2003 BR | 25 kg Orange SmoothBrightOrangeW RAL 200325 kg
11066963 PP 12 R SM BEIGE RAL 1015 SB | 25 kg Beige SmoothHalf-BrightnessBeigeRAL 101525 kg
11174206 PP 12 TX YELL W 5Y 8/12 BR | 25 kg Yellow TextureBrightYellowW MUNSELL 5Y 8/1225 kg
11299125 PP 12 R SM WHIT DB10270001 67440 SB | 25 kg White SmoothHalf-BrightnessWhite DD102700016744025 kg
11658083 PP 12 R SM WHIT 65790 BR | 25 kg White SmoothBrightWhite6579025 kg
11677676 PP 12 R SM WHIT EURO 67700 BR | 25 kg White SmoothBrightWhite Euro6770025 kg
11778548 PP 12 R SM WHIT W RAL 9010 BR | 25 kg White SmoothBrightWhiteW RAL 901025 kg
12141761 PP 12 R SM GRAY RAL 7021 SB | 25 kg Grey SmoothHalf-BrightnessGreyRAL 702125 kg
12151300 PP 12 SM YELL W RAL 1007 BR | 25 kg Yellow SmoothBrightYellowW RAL 100725 kg
12820160 PP 12 R MT GRAY 14300 MA | 25 kg Grey MicrotextureMatteGrey1430025 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.