Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Русский
    • English
    • Español
    • Português do Brasil
  • О компании WEG
    • Что такое WEG
    • WEG в цифрах
    • Из Истории
    • Руководство
    • Операции WEG
    • инновация технологий
    • Экологическая ответственность
    • Наш бизнес
    • Сертификаты
    • Company Profile
    • Open Innovation
  • Products
  • Решения
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Энергетика
    • Wind power
    • Thermal Energy
    • Сельское хозяйство
    • Горнодобывающая промышленность
    • Сахар и этанол
    • Сталелитейная промышленность
    • Водное хозяйство
    • Целлюлоза и бумага
    • Нефть и газ
    • Морское хозяйство
    • Электротранспортные средства
    • Food & Beverage
  • Инвесторы
  • Этика
    • Моральный кодекс
    • Кодекс этики поставщиков
    • Политика предотвращения и борьбы с коррупцией
    • политика конфиденциальности
    • Канал отчетности
  • Поддержка
    • Связь с нами
    • Where to Buy
    • Техобслуживание
    • Источники информации и инструментальные средства
    • Оформить запрос
    • Канал отчетности
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • Русский
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Low Voltage IEC Motors
  4. Three Phase
  5. W22
  6. W22 IE3 0.75 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 IE3 0.75 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Product: 12862481
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 IE3 0.75 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T
W22 IE3 0.75 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Representative Image Only

The W22 motors are essential when it comes to energy saving. With superior efficiency levels, they reduce energy consumption, offer excellent cost effectiveness, and consequently greater productivity and lower costs for the industry.

The motors have high efficiency and comply with the efficiency level according to IEC 60034-30-1.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 220-230-240/380-400-415//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 0.75 kW
Mounting Foot-mounted
Flange Without
Mounting B3T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...

Configure
WEG S.A.
О компании WEG
  • Что такое WEG
  • WEG в цифрах
  • Из Истории
  • Руководство
  • Операции WEG
  • инновация технологий
  • Экологическая ответственность
  • Наш бизнес
  • Сертификаты
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Преобразовательная техника
  • Устройства управления и коммутации
  • Промышленная автоматизация
  • Распределительные устройства
  • Coatings and Varnishes
  • Spare Parts
Решения
  • Нефть и газ
  • Морское хозяйство
  • Сталелитейная промышленность
  • Водное хозяйство
  • Энергоэффективность
  • Энергетика
  • Сельское хозяйство
  • Сахар и этанол
  • Горнодобывающая промышленность
  • Целлюлоза и бумага
  • Электротранспортные средства
Контакты
  • Связь с нами
  • Where to Buy
  • Техобслуживание
  • Violation of the Code of Ethics
  • Оформить запрос
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Настройки
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.