header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 364/5T 364/5T 364/5T 364/5T | |
| Output | 60 HP (45 kW) 60 HP (45 kW) 60 HP (45 kW) 60 HP (45 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1780 rpm 1470 rpm 1475 rpm 1480 rpm | |
| Slip | 1.11 % 2.00 % 1.67 % 1.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 140/70.2 A 87.4 A 84.0 A 80.3 A | |
| L. R. Amperes | 856/428 A 385 A 403 A 418 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 4.4x(Code D) 4.8x(Code E) 5.2x(Code F) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 42.0/21.0 A 21.0 A 23.0 A 25.0 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 24.5 kgfm 29.6 kgfm 29.5 kgfm 29.4 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 120 % 130 % 140 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 240 % 200 % 210 % 220 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 28s (cold) 16s (hot) 32s (cold) 18s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) | |
| Moment of inertia (J) | 0.5249 kgm² 0.5249 kgm² 0.5249 kgm² 0.5249 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) | |
| Approx. weight³ | 363 kg 363 kg 363 kg 363 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 93.6 91.0 91.0 91.7 | |
| Power factor (100% load) | 0.86 0.86 0.85 0.85 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |