header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 71 71 71 71 | |
| Output | 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 895 rpm 910 rpm 920 rpm 1120 rpm | |
| Slip | 10.50 % 9.00 % 8.00 % 6.67 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 1.19/0.690 A 1.24/0.713 A 1.19/0.688 A 0.627 A | |
| L. R. Amperes | 3.81/2.21 A 3.97/2.28 A 3.81/2.20 A 2.32 A | |
| LRC | 3.2 3.2 3.2 3.7 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 0.881/0.510 A 0.957/0.550 A 1.00/0.580 A 0.480 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.196 kgfm 0.193 kgfm 0.191 kgfm 0.157 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 190 % 220 % 250 % 220 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 190 % 210 % 240 % 220 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 54s (cold) 30s (hot) 54s (cold) 30s (hot) 54s (cold) 30s (hot) 210s (cold) 117s (hot) | |
| Moment of inertia (J) | 0.0009 kgm² 0.0009 kgm² 0.0009 kgm² 0.0009 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B35T B35T B35T B35T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 43.0 dB(A) 43.0 dB(A) 43.0 dB(A) 47.0 dB(A) | |
| Approx. weight³ | 12.0 kg 12.0 kg 12.0 kg 12.0 kg | |
| Flange | FF FF FF FF | |
| Efficiency (100% load) | 63.9 63.9 63.9 68.0 | |
| Power factor (100% load) | 0.62 0.57 0.57 0.53 | |
| Bearing type | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ | |
| NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ |