Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
    • Русский
  • A propos de WEG
    • C'est WEG
    • WEG en chiffres
    • Histoire
    • La gestion
    • Implantations WEG
    • Innovation Technologique
    • Durabilité
    • Nos Activités
    • Certifications
    • Profil de l'entreprise
    • Open Innovation
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Production d'électricité
    • Wind power
    • Énergie Thermique
    • Agriculture et agroalimentaire
    • Exploitation minière
    • Sucre et éthanol
    • Industrie de l’acier
    • Industrie de l’eau
    • Pâte à papier et papier
    • Oil & Gas
    • Marine
    • Mobilité Électrique
    • Alimentation et boissons
  • Investisseurs
  • Éthique
    • Code Ethique
    • Code Ethique des Fournisseurs
    • Politique de Prévention et de Lutte Contre la Corruption
    • Avis de Confidentialité
    • Canal de Signalement
  • Support
    • Contactez-nous
    • Où Acheter
    • Service Après-vente
    • Ressources et Outils
    • RFQ
    • Canal de Signalement
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
    • Русский
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 1 category


  • Electric Motors2
× Remove W21 Prueba de Explosión IE1 22 kW 8P 225S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T from comparison W21 Prueba de Explosión IE1 22 kW 8P 225S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T

W21 Prueba de Explosión IE1 22 kW 8P 225S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T

Product: 12975763
× Remove W22Xtb IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22Xtb IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

W22Xtb IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12862188
Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Método de impregnação Gotejamento  Gotejamento  Gotejamento  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Graxeira Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  -
Rosca da caixa principal 2xM50x1,5  2xM50x1,5  2xM50x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Pintura RAL 5010 222P  RAL 5010 222P  RAL 5010 222P  RAL 5009 222P  RAL 5009 222P  RAL 5009 222P  RAL 5009 222P 
Tipo de aterramento Duplo  Duplo  Duplo  Double  Double  Double  Double 
Material da tampa defletora Ferro fundido   Ferro fundido   Ferro fundido   Steel  Steel  Steel  Steel 
Pintura Tropicalizada Sem  Sem  Sem  Without  Without  Without  Without 
Carcaça 225S/M  225S/M  225S/M  132M  132M  132M  132M 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C  Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C 
Potência 22 kW (30 HP)  22 kW (30 HP)  22 kW (30 HP)  4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP) 
Chapéu Sem  Sem  Sem  Without  Without  Without  Without 
Frequência 50 Hz  50 Hz  60 Hz  50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 725 rpm  730 rpm  883 rpm  965 rpm  970 rpm  970 rpm  1175 rpm 
Escorregamento 3.33 %  2.67 %  1.89 %  3.50 %  3.00 %  3.00 %  2.08 % 
Tensão nominal 380/660 V  415 V  460 V  380/660 V  400/690 V  415 V  460 V 
Corrente nominal 44.2/25.4 A  40.9 A  36.2 A  9.21/5.30 A  9.11/5.28 A  9.03 A  7.90 A 
Corrente de partida 287/165 A  319 A  293 A  55.3/31.8 A  59.2/34.3 A  63.2 A  59.2 A 
Ip/In 6.5  7.8  8.1  6.0  6.5  7.0  7.5 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Quantidade de Cabos de Ligação 6  6  6  6  6  6  6 
Corrente a vazio 13.8/7.95 A  16.0 A  14.2 A  4.90/2.82 A  5.30/3.07 A  5.70 A  4.90 A 
Material do ventilador Alumínio   Alumínio   Alumínio   Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic 
Conjugado nominal 29.6 kgfm  29.4 kgfm  24.3 kgfm  4.04 kgfm  4.02 kgfm  4.02 kgfm  3.32 kgfm 
Tampão roscado ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316  STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316 
Conjugado de partida 150 %  200 %  170 %  180 %  210 %  240 %  240 % 
Vedação do mancal traseiro Retentor  Retentor  Retentor  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth 
Conjugado máximo 220 %  280 %  270 %  210 %  250 %  270 %  310 % 
Vedação do mancal dianteiro Retentor  Retentor  Retentor  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth 
Tempo de rotor bloqueado 34s (frio) 19s (quente)  34s (frio) 19s (quente)  34s (frio) 19s (quente)  36s (cold) 20s (hot)  36s (cold) 20s (hot)  34s (cold) 19s (hot)  36s (cold) 20s (hot) 
Momento de inércia (J) 0.9716 kgm²  0.9716 kgm²  0.9716 kgm²  0.0492 kgm²  0.0492 kgm²  0.0492 kgm²  0.0492 kgm² 
Categoria N  N  N  N  N  N  N 
Classe de isolamento F  F  F  F  F  F  F 
Regime de serviço S1  S1  S1  S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Grau de proteção IP55  IP55  IP55  IP66  IP66  IP66  IP66 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B3T  B3T  B3T  B3T  B3T  B3T  B3T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Nível de ruído² 60.0 dB(A)  60.0 dB(A)  62.0 dB(A)  53.0 dB(A)  53.0 dB(A)  53.0 dB(A)  55.0 dB(A) 
Massa aproximada³ 437 kg  437 kg  437 kg  70.0 kg  70.0 kg  70.0 kg  70.0 kg 
Flange Sem  Sem  Sem  Without  Without  Without  Without 
Rendimento (100% carga) 89.0  89.0  90.9  86.8  86.8  86.8  89.5 
Fator de potência (100% carga) 0.85  0.84  0.84  0.76  0.73  0.71  0.71 
Tipo de mancal 6314 C3  6314 C3  6314 C3  6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
Mancal LNA 6314 C3  6314 C3  6314 C3  6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
Shaft Locking Device - Without  Without  Without  Without 
Drain - Stainless Steel, Threaded  Stainless Steel, Threaded  Stainless Steel, Threaded  Stainless Steel, Threaded 
Service factor - 1.00  1.00  1.00  1.00 
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Afrique du Sud
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Préférence des cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.