header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 2" NPT 2" NPT 2" NPT 2" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 324TS 324TS 324TS 324TS | |
| Output | 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3555 rpm 2935 rpm 2945 rpm 2950 rpm | |
| Slip | 1.25 % 2.17 % 1.83 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 93.4/46.7 A 56.8 A 53.9 A 52.1 A | |
| L. R. Amperes | 588/294 A 284 A 296 A 313 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.3x(Code G) 5.0x(Code E) 5.5x(Code F) 6.0x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 24.0/12.0 A 11.4 A 12.5 A 13.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 8.17 kgfm 9.89 kgfm 9.86 kgfm 9.84 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 240 % 180 % 200 % 210 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 190 % 200 % 229 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 39s (cold) 22s (hot) 45s (cold) 25s (hot) 54s (cold) 30s (hot) 45s (cold) 25s (hot) | |
| Moment of inertia (J) | 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 76.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) | |
| Approx. weight³ | 221 kg 221 kg 221 kg 221 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.7 90.2 90.2 91.0 | |
| Power factor (100% load) | 0.88 0.89 0.89 0.88 | |
| Bearing type | 6312 C3 6312 C3 6312 C3 6312 C3 | |
| NDE bearing | 6212 C3 6212 C3 6212 C3 6212 C3 |