header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 284/6T 284/6T 284/6T 284/6T | |
| Output | 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1776 rpm 1465 rpm 1470 rpm 1475 rpm | |
| Slip | 1.33 % 2.33 % 2.00 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 71.2/35.6 A 42.2 A 40.4 A 39.9 A | |
| L. R. Amperes | 605/303 A 274 A 287 A 299 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.5x(Code K) 6.5x(Code G) 7.1x(Code H) 7.5x(Code J) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 30.4/15.2 A 15.0 A 16.2 A 17.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 12.3 kgfm 14.9 kgfm 14.8 kgfm 14.8 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 300 % 229 % 260 % 290 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 340 % 270 % 300 % 320 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 45s (cold) 25s (hot) 36s (cold) 20s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 0.2388 kgm² 0.2388 kgm² 0.2388 kgm² 0.2388 kgm² | |
| Design | A A A A | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 63.0 dB(A) 61.0 dB(A) 61.0 dB(A) 61.0 dB(A) | |
| Approx. weight³ | 203 kg 203 kg 203 kg 203 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 94.5 93.1 93.6 93.6 | |
| Power factor (100% load) | 0.82 0.85 0.84 0.82 | |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |