header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum Aluminum Aluminum Aluminum | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132S 132S 132S 132S | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2945 rpm 2950 rpm 2955 rpm 3560 rpm | |
| Slip | 1.83 % 1.67 % 1.50 % 1.11 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 14.7/8.46 A 14.5/8.41 A 14.5 A 12.9 A | |
| L. R. Amperes | 125/71.9 A 128/74.0 A 132 A 123 A | |
| LRC | 8.5 8.8 9.1 9.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 5.90/3.40 A 6.80/3.94 A 7.60 A 6.10 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 2.48 kgfm 2.48 kgfm 2.47 kgfm 2.05 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 250 % 280 % 300 % 320 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 350 % 390 % 430 % 459 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 0.0252 kgm² 0.0252 kgm² 0.0252 kgm² 0.0252 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 59.7 kg 59.7 kg 59.7 kg 59.7 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 90.1 90.1 90.1 90.2 | |
| Power factor (100% load) | 0.86 0.83 0.80 0.81 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |