text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BU BFB-11

Product: 12123053

Representative Image Only

Product features
Reference BFB
Auxiliary contacts 1NO + 1NC
Application Contactor CWB
Application current range 9...125
Operating / insulation voltage Ui max=660/690 Volts
Mounting position Front mount
Terminal type With screw
Cover color Blue

 Loading...