Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Powder Coating1
× Remove W22 IE4 55 kW 6P 280S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B34T from comparison W22 IE4 55 kW 6P 280S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B34T

W22 IE4 55 kW 6P 280S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B34T

Product: 13005145
Frame Material Cast Iron  Cast Iron 
Impregnation Method Constant Resin Flow  Constant Resin Flow 
Regreasing System At Drive end and Non-drive end  At Drive end and Non-drive end 
Main terminal box hole 2xM63x1,5  2xM63x1,5 
Shaft Locking Device Without  Without 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 6002 203A (ISO 12944 - C3)  RAL 6002 203A (ISO 12944 - C3) 
Grounding Lugs Double  Double 
Fan Cover material Cast Iron  Cast Iron 
Tropicalized Painting Without  Without 
Frame 280S/M  280S/M 
Winding thermal protection Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C 
Output 55 kW (75 HP)  55 kW (75 HP) 
Drip Cover Without  Without 
Frequency 50 Hz  60 Hz 
Rated speed 991 rpm  1192 rpm 
Slip 0.90 %  0.67 % 
Rated voltage 400/690 V  460 V 
Rated current 104/60.5 A  91.6 A 
L. R. Amperes 783/454 A  733 A 
LRC 7.5  8.0 
Overload protector (phenolic) Without overload protector   Without overload protector  
Connection Cables Quantity 6  6 
No load current 48.0/27.8 A  44.6 A 
Fan material Plastic  Plastic 
Rated torque 54.1 kgfm  44.9 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Locked rotor torque 240 %  280 % 
NDE bearing Seal WSeal  WSeal 
Breakdown torque 280 %  320 % 
DE bearing Seal WSeal  WSeal 
Locked rotor time 46s (cold) 26s (hot)  50s (cold) 28s (hot) 
Moment of inertia (J) 3.92 kgm²  3.92 kgm² 
Design NE  NE 
Insulation Class F  F 
Service factor 1.00  1.00 
Duty Cycle S1  S1 
Starting Method Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC 
Mounting B34T  B34T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW) 
Noise level² 65.0 dB(A)  69.0 dB(A) 
Approx. weight³ 740 kg  740 kg 
Flange C  C 
Efficiency (100% load) 95.1  95.4 
Power factor (100% load) 0.80  0.79 
Bearing type 6316 C3  6316 C3 
NDE bearing 6316 C3  6316 C3 
× Remove PP 46 R SM TILE BROW 75610 BR | 25 kg from comparison PP 46 R SM TILE BROW 75610 BR | 25 kg

PP 46 R SM TILE BROW 75610 BR | 25 kg

Product: 10006094
PAINT FAMILY Powder Coating
Family Politherm 46 WF
PAINT PRODUCTS LINE Polyester
PAINT VERSION Polyester Architectural (WF)
PAINT FUNCTION Finishing
Specific weight 1.5g/cm³
PAINT COLOR Brown
PAINT FINISH Smooth
Shine Bright
PAINT COMMERCIAL COLOR Tile Brown
Color scale 75610
Brightness scale minimum 85 UB
Brightness scale maximum 100 UB
Cura Standard
Cure time 10.0min
Cure temperature 200.0°C
Espessura Medium Thickness
Minimum thickness 50.0µm
Maximum thickness 70.0µm
Application Method Corona
Surface Preparation Degreaser
Phosphating
Chromatization
Degreaser
Phosphating
Chromatization
Application Surface Ferrous Metals
Non Ferrous Metals
Ferrous Metals
Non Ferrous Metals
NORMATIZATION Rohs Directive
UN CODE UN Not Classified
PACKAGING Powder Paint Card Box
PACKAGE CONTENT 25 kg
111071059
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.