header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High solids high gloss aliphatic acrylic polyurethane top coat. Provides gloss and color retention for higher periods than conventional aliphatic polyurethanes.
| PAINT PRODUCTS LINE | Polyurethane |
|---|---|
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic |
| SOLIDS VOLUME | 63 ± 2% (ISO 3233 - 1998) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10002067 | LP PU ANTIFUNGO 508 BR LIGHT GRAY N6.5 | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Grey | Light Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,08 L | |
| 10002068 | LP PU ANTIFUNGO 508 BR WHIT N9.5 | 17,15 L | HARDENER PU 5058 | White | White | N9,5 | Smooth | Bright | Metal Bucket | 17,15 L | |
| 10846061 | LP PU ANTIFUNGO 508 BR | 3 L | HARDENER PU 5013 COMP B | White | - | 00000 | Smooth | Bright | Metallic Gallon | 3 L | |
| 11186772 | LP PU ANTIFUNGO 508 BR SAF BLUE 2.5PB 4/ | 3 L | HARDENER PU 5013 COMP B | Blue | Safety Blue | MUNSELL 2,5PB 4/10 | Smooth | Bright | Metallic Gallon | 3 L | |
| 11442283 | LP PU ANTIFUNGO 508 BR CREAM 2.5Y 9/4 | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Beige | Cream | MUNSELL 2,5Y 9/4 | Smooth | Bright | Metallic Gallon | 3,08 L | |
| 11620649 | LP PU 508 ANTIFUNGUS YELL 5Y 8/12 | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Yellow | Yellow | MUNSELL 5Y 8/12 | Smooth | Bright | Metallic Gallon | 3,08 L | |
| 11620710 | LP PU ANTIFUNGO 508 BR GREE 2.5G 4/8 | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Green | Verde | MUNSELL 2,5G 4/8 | Smooth | Bright | Metallic Gallon | 3,08 L | |
| 11744941 | LP PU ANTIFUNGO 508 BR WHIT N9.5 | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | White | White | MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,08 L | |
| 13150260 | LP PU 508 ANTIFUNGUS LIGHT GRAY N6.5 | 17,15 L | HARDENER PU 5058 | Grey | Light Grey | MUNSELL N6,5 | Smooth | Bright | Metal Bucket | 17,15 L | |
| 13203217 | LP ST PU 508 ANTIFUNGUS LIGHT GRAY N6.5 | 3,6 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Grey | Light Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 13204689 | LP ST PU ANTIFUNGO 508 BR WHIT N9.5 | 3,6 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | White | White | MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 13205658 | LP ST PU 508 ANTIFUNGUS LIGHT GRAY N6.5 | 20 L | HARDENER PU 5058 | Grey | Light Grey | MUNSELL N6,5 | Smooth | Bright | Metal Bucket | 20 L | |
| 13604780 | LP PU ANTIFUNGO 508 BR SAFETY ORAN 2.5YR | 3 L | HARDENER PU 5013 COMP B | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Bright | Metallic Gallon | 3 L | |
| 14206725 | LP PU ANTIFUNGO 508 BR BLUE WP 295C | 3 L | HARDENER PU 5013 COMP B | Blue | Blue | W PANTONE 295C | Smooth | Bright | Metallic Gallon | 3 L | |
| 14207271 | LP ST PU 508 ANTIFUNGUS R BLUE WP 295C | 3,6 L | HARDENER PU 5013 COMP B | Blue | Blue | W PANTONE 295C | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 14207275 | LP PU ANTIFUNGO 508 BR GREE WP 355C | 3 L | HARDENER PU 5013 COMP B | Green | Verde | W PANTONE 355C | Smooth | Bright | Metallic Gallon | 3 L | |
| 14207449 | LP ST PU 508 ANTIFUNGUS GREE WP 355C | 3,6 L | HARDENER PU 5013 COMP B | Green | Verde | W PANTONE 355C | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 14431714 | LP PU ANTIFUNGO 508 BR SAF RED 5R 4/14 | 3 L | HARDENER PU 5013 COMP B | Red | Safety Red | MUNSELL 5R 4/14 | Smooth | Bright | Metallic Gallon | 3 L | |
| 14454251 | LP ST PU 508 ANTIFUNGUS SAF RED 5R 4/14 | 3,6 L | HARDENER PU 5013 COMP B | Red | Safety Red | MUNSELL 5R 4/14 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 14486856 | LP ST PU 508 ANTIFUNGUS CREAM 2.5Y 9/4 | 3,6 L | HARDENER PU 5013 COMP B | Beige | Cream | MUNSELL 2,5Y 9/4 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 14566792 | LP ST PU 508 ANTIFUNGUS R SAFETY ORAN 2. | 3,6 L | HARDENER PU 5013 COMP B | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 14594348 | LP PU ANTIFUNGO 508 BR GRAY RAL 7042 | 16,65 L | HARDENER PU 5013 COMP B | Grey | Grey | RAL 7042 | Smooth | Bright | Metal Bucket | 16,65 L | |
| 14594352 | LP ST PU 508 ANTIFUNGUS GRAY RAL 7042 | 20 L | HARDENER PU 5013 COMP B | Grey | Grey | RAL 7042 | Smooth | Bright | Metal Bucket | 20 L | |
| 14638033 | LP PU ANTIFUNGO 508 BR CREAM 2.5Y 9/4 | 17,15 L | HARDENER PU 5058 | Beige | Cream | MUNSELL 2,5Y 9/4 | Smooth | Bright | Metal Bucket | 17,15 L | |
| 15761584 | LP PU ANTIFUNGO 508 BR VARNISH | 3,08 L | PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III | Varnish | VARNISH | 00001 | Smooth | Bright | Metallic Gallon | 3,08 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.