header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Water soluble top coat, two-pack, based on modified epoxy/acryl resin with excellent decorative aspect, with staining resistance, dusts and chemicalresistance.
| PAINT PRODUCTS LINE | Water Borne |
|---|---|
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Water Borne |
| SOLIDS VOLUME | 43 ± 2% (ISO 3233 - 1998) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11689923 | LP HIDRO AVA 413 NOBAC WHIT N9,5 | 2,4 L | HARDENER EP 3050 COMP B | White | White | MUNSELL N9,5 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 11694836 | HARDENER EP 3050 COMP B | 1,2 L | - | - | - | - | - | - | Plastic Bombona | 1,2 L | |
| 12103852 | LP HIDRO AVA 413 NOBAC BEIGE 21755 | 2,4 L | HARDENER EP 3050 COMP B | Beige | Beige | 21755 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 12489874 | LP HIDRO AVA 413 NOBAC GRAY 11575 | 2,4 L | HARDENER EP 3050 COMP B | Grey | Grey | 11575 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 12499222 | LP HIDRO AVA 413 NOBAC WHIT MBB 9004 | 2,4 L | HARDENER EP 3050 COMP B | White | White | MBB 9004 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 12527902 | LP HIDRO AVA 413 NOBAC WHIT 60275 | 2,4 L | HARDENER EP 3050 COMP B | White | White | 60275 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 13174465 | LP HIDRO AVA 413 NOBAC BLUE 06099 | 2,4 L | HARDENER EP 3050 COMP B | Blue | Blue | 49710 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 13204641 | LP ST HIDRO AVA 413 NOBAC WHIT N9.5 | 3,6 L | HARDENER EP 3050 COMP B | White | White | MUNSELL N9,5 | Smooth | Semi -Mate | Plastic Gallon | 3,6 L | |
| 13205052 | LP ST HIDRO AVA 413 NOBAC WHIT 60275 | 3,6 L | HARDENER EP 3050 COMP B | White | White | 60275 | Smooth | Semi -Mate | Plastic Gallon | 3,6 L | |
| 13205122 | LP ST HIDRO AVA 413 NOBAC WHIT MBB 9004 | 3,6 L | HARDENER EP 3050 COMP B | White | White | MBB 9004 | Smooth | Semi -Mate | Plastic Gallon | 3,6 L | |
| 13205641 | LP ST HIDRO AVA 413 NOBAC BLUE 06099 | 3,6 L | HARDENER EP 3050 COMP B | Blue | Blue | 49710 | Smooth | Semi -Mate | Plastic Gallon | 3,6 L | |
| 13325474 | LP HIDRO AVA 413 NOBAC BEIGE RAL 1015 | 2,4 L | HARDENER EP 3050 COMP B | Beige | Beige | RAL 1015 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 13396743 | LP HIDRO AVA 413 NOBAC BLUE 10B 5/6 | 2,4 L | HARDENER EP 3050 COMP B | Blue | Blue | MUNSELL 10B 5/6 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 13562951 | LP HIDRO AVA 413 NOBAC GREE RAL 6019 | 2,4 L | HARDENER EP 3050 COMP B | Green | Verde | RAL 6019 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 14632097 | LP HIDRO AVA 413 NOBAC R MEDIUM GRAY N6. | 2,4 L | HARDENER EP 3050 COMP B | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 14912538 | LP HIDRO AVA 413 NOBAC BLUE 41082 | 2,4 L | HARDENER EP 3050 COMP B | Blue | Blue | 41082 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 15119072 | LP HIDRO AVA 415 R NOBAC WHIT N9,5 | 2,4 L | HARDENER EP 3050 COMP B | White | White | MUNSELL N9,5 | Smooth | Ultragflat | Plastic Gallon | 2,4 L | |
| 15357541 | LP HIDRO AVA 413 NOBAC BLUE RAL 5015 | 2,4 L | HARDENER EP 3050 COMP B | Blue | Blue | RAL 5015 | Smooth | Semi -Mate | Plastic Gallon | 2,4 L | |
| 15904991 | HARDENER EP 3050 | 300 ml | - | - | - | - | - | - | Plastic Bombona | 300 ml |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.