header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High build and high solids epoxy primer/top coat with pigmentation based on zinc phosphate. Surface tolerant product: applicable on dry blasted, moist blasted, hydroblasted, and manual or mechanic treatment.
| Main Hardener | PAINT HARDENER WEGPOXI WET SURFACE 89 PW NO NORMATIZED CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III |
|---|---|
| PAINT COLOR | Medium Grey |
| PAINT COMMERCIAL COLOR | Medium Grey |
| Color scale | 10,030 |
| PAINT FINISH | Smooth |
| Shine | Semi -Mate |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Epoxy |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Epoxy Modified Amide |
| SOLIDS VOLUME | 75 ± 2% (ISO 3233 - 1998) |