header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High build and high solids epoxy primer/top coat with pigmentation based on zinc phosphate. Surface tolerant product: applicable on dry blasted, moist blasted, hydroblasted, and manual or mechanic treatment.
| Main Hardener | PAINT HARDENER W-POXI 3010 NO NORMATIZED CATALYST 2.85 L ONU 1263 RELATED MATERIAL WITH PAINT 3 III |
|---|---|
| PAINT COLOR | Aluminum |
| PAINT COMMERCIAL COLOR | Aluminum |
| Color scale | 170 |
| PAINT FINISH | Metallic |
| Shine | Semi -Mate |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Epoxy |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Epoxy Modified Amide |
| SOLIDS VOLUME | 75 ± 2% (ISO 3233 - 1998) |