Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 3 products in 2 categories


  • Electric Motors2
  • Contactors1
× Remove Multimontagem IE3 0.75 kW 4P 80 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T from comparison Multimontagem IE3 0.75 kW 4P 80 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Multimontagem IE3 0.75 kW 4P 80 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Product: 12810038
× Remove Multimontagem IE1 0.1/0.3 kW 6/4P 71 3F 400 V 50 Hz IC411 - TEFC - B3T from comparison Multimontagem IE1 0.1/0.3 kW 6/4P 71 3F 400 V 50 Hz IC411 - TEFC - B3T

Multimontagem IE1 0.1/0.3 kW 6/4P 71 3F 400 V 50 Hz IC411 - TEFC - B3T

Product: 11931388
Material da carcaça Alumínio  Alumínio  Alumínio  Alumínio  Alumínio  Alumínio 
Método de impregnação Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester 
Rosca da caixa principal 2xM20x1,5  2xM20x1,5  2xM20x1,5  2xM20x1,5  2xM20x1,5  2xM20x1,5 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Tipo de aterramento Único  Único  Único  Único  Único  Único 
Material da tampa defletora Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço 
Pintura Tropicalizada Sem  Sem  Sem  Sem  Sem  Sem 
Carcaça 80  80  80  80  71  71 
Potência 0.75 kW (1 HP)  0.75 kW (1 HP)  0.75 kW (1 HP)  0.75 kW (1 HP)  0.3 kW (0.4 HP)  0.1 kW (0.14 HP) 
Chapéu Sem  Sem  Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz  50 Hz  50 Hz 
Rotação nominal 1425 rpm  1435 rpm  1440 rpm  1740 rpm  1425 rpm  960 rpm 
Escorregamento 5.00 %  4.33 %  4.00 %  3.33 %  5.00 %  4.00 % 
Tensão nominal 220/380 V  230/400 V  240/415 V  460 V  400 V  400 V 
Corrente nominal 2.87/1.66 A  2.82/1.62 A  2.77/1.60 A  1.43 A  0.979 A  0.746 A 
Corrente de partida 17.2/9.96 A  17.5/10.0 A  18.0/10.4 A  10.7 A  4.89 A  2.61 A 
Ip/In 6.0  6.2  6.5  7.5  5.0  3.5 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6  6  6 
Corrente a vazio 1.31/0.760 A  1.48/0.850 A  1.63/0.940 A  0.780 A  0.710 A  0.600 A 
Material do ventilador Plástico   Plástico   Plástico   Plástico   Plástico   Plástico  
Conjugado nominal 0.513 kgfm  0.509 kgfm  0.507 kgfm  0.420 kgfm  0.205 kgfm  0.101 kgfm 
Tampão roscado ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L 
Conjugado de partida 220 %  240 %  260 %  280 %  220 %  280 % 
Vedação do mancal traseiro Retentor com mola  Retentor com mola  Retentor com mola  Retentor com mola  V'Ring  V'Ring 
Conjugado máximo 240 %  280 %  300 %  340 %  260 %  330 % 
Vedação do mancal dianteiro Retentor com mola  Retentor com mola  Retentor com mola  Retentor com mola  V'Ring  V'Ring 
Tempo de rotor bloqueado 41s (frio) 23s (quente)  41s (frio) 23s (quente)  39s (frio) 22s (quente)  39s (frio) 22s (quente)  19s (frio) 11s (quente)  37s (frio) 21s (quente) 
Momento de inércia (J) 0.0032 kgm²  0.0032 kgm²  0.0032 kgm²  0.0032 kgm²  0.0010 kgm²  0.0010 kgm² 
Categoria N  N  N  N  N  N 
Classe de isolamento F  F  F  F  F  F 
Fator de serviço 1.00  1.00  1.00  1.00  1.00  1.00 
Regime de serviço S1  S1  S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP55  IP55  IP55  IP55  IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B5T  B5T  B5T  B5T  B3T  B3T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 44.0 dB(A)  44.0 dB(A)  44.0 dB(A)  48.0 dB(A)  43.0 dB(A)  43.0 dB(A) 
Massa aproximada³ 14.9 kg  14.9 kg  14.9 kg  14.9 kg  10.1 kg  10.1 kg 
Flange FF  FF  FF  FF  Sem  Sem 
Rendimento (100% carga) 82.5  82.5  82.5  83.5  67.0  43.0 
Fator de potência (100% carga) 0.83  0.81  0.79  0.79  0.66  0.45 
Tipo de mancal 6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ   6203 ZZ   6203 ZZ  
Mancal LNA 6203 ZZ   6203 ZZ   6203 ZZ   6203 ZZ   6202 ZZ   6202 ZZ  
Proteção térmica enrolamento - Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C 
× Remove CONTACTOR CWMC80-10-30X15 from comparison CONTACTOR CWMC80-10-30X15

CONTACTOR CWMC80-10-30X15

Product: 12256267
Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 1000 V
Rated insulation voltage Ui (pollution degree 3) - UL, CSA 600 V
Rated operational frequency - minimum 25 Hz
Rated operational frequency - maximum 400 Hz
Mechanical lifespan (AC) 10 million
Mechanical lifespan (DC) 10 million
ELECTRICAL LIFESPAN AC3 Not available
DEGREE PROTECTION MAIN TERM IP10
Degree of protection IP (IEC 60529) - Control circuit IP10
RATED CURRENT 80 A / (AC-6b - T = 55°C) 93 A
RATED CURRENT AC4 Not available
RATED CURRENT AC1 Not available
Rated operational voltage Ue - IEC 60947-4-1 690 V
Rated operational voltage Ue - UL/CSA 600 V
HEIGHT 183 mm (7.20 in)
WIDTH 66 mm (2.60 in)
DEPTH 167 mm (6.57 in)
WEIGHT 1.605 kg
Reference CWMC
Main contact 3 NO
Control voltage 95V 50Hz/110V 60Hz(0,75)
Terminal type Screw
WEG MIDDLE EAST FZE
  • JAFZA One Tower B, Office No. 1322, P.O. Box 262508 Jebel Ali Free Zone North - Dubai / United Arab Emirates
  • Phone: +971 4 813 0800
  • Email: info-ae@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.