header.link.backto My Account
Selected products were added to comparison
See products on comparison page
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 0020339659 | LIQUID PAINT AL CVD 121 GREE RAL 6001 | - | - | - | - | - | - | - | |
| 0020339782 | LIQUID PAINT AL CVD 121 GREE RAL 6001 | - | - | - | - | - | - | - | |
| 0020347276 | LIQUID PAINT AL CVD 121 T YELL 29290 | - | - | - | - | - | - | - | |
| 0020559279 | LIQUID PAINT AL CVD 121 YELL 29655 | - | - | - | - | - | - | - | |
| 10001565 | LP AL CVD 125 BLAC | 20 L | Black | Black | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
| 10001569 | LIQUID PAINT AL CVD 121 BLAC | Black | Black | - | Smooth | Bright | Drum | 200 L | |
| 10006939 | LIQUID PAINT AL CVD 121 YELL 29290 | Yellow | Yellow | 29290 | Smooth | Bright | Metal Bucket | 20 L | |
| 10006944 | LP AL CVD 121 BLAC | 20 L | Black | Black | 00000 | Smooth | Bright | Metal Bucket | 20 L | |
| 10204722 | LIQUID PAINT AL CVD 124 GRAY RAL 7035 | Grey | Grey | RAL 7035 | Smooth | Matte | Metal Bucket | 20 L | |
| 10864320 | LIQUID PAINT AL CVD 121 BLUE 48120 | Blue | Blue | 48120 | Smooth | Bright | Metal Bucket | 20 L | |
| 10864322 | LIQUID PAINT AL CVD 121 BLUE 48120 | Blue | Blue | 48120 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 10908509 | LP AL CVD 121 GREE 52060 | 20 L | Green | Verde | 52060 | Smooth | Bright | Metal Bucket | 20 L | |
| 10920459 | LP AL CVD 122 GRAY 10047 | 20 L | Grey | Grey | 10047 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 10920526 | LP AL CVD 122 BLUE 48270 | 20 L | Blue | Blue | 48270 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 10920567 | LP AL CVD 122 BEIGE 20042 | 20 L | Beige | Beige | 20042 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 10955161 | LIQUID PAINT AL CVD 122 BROW 77230 | Brown | Brown | 77230 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 11099393 | LP AL CVD 121 BLUE 48560 | 20 L | Blue | Blue | 48560 | Smooth | Bright | Metal Bucket | 20 L | |
| 11128225 | LIQUID PAINT AL CVD 124 GRAY RAL 7001 | Grey | Grey | RAL 7001 | Smooth | Matte | Metal Bucket | 20 L | |
| 11136981 | LIQUID PAINT AL CVD 124 GREE 56750 | Green | Verde | 56750 | Smooth | Matte | Metal Bucket | 20 L | |
| 11152443 | LIQUID PAINT AL CVD 122 BLUE 2,5PB 2/4 | Blue | Blue | MUNSELL 2,5PB 2/4 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 11222051 | LP AL CVD 121 RED MF 84560 | 20 L | Red | Vermelho Mf | 84560 | Smooth | Bright | Metal Bucket | 20 L | |
| 11226231 | LIQUID PAINT AL CVD 124 SCANIA GRAY 1047 | Grey | Scania Grey | 10470 | Smooth | Matte | Metal Bucket | 20 L | |
| 11237000 | LIQUID PAINT AL CVD 121 YELL 29090 | Yellow | Yellow | 29090 | Smooth | Bright | Metal Bucket | 20 L | |
| 11237001 | LIQUID PAINT AL CVD 121 YELL CATERPILLAR | Yellow | Caterpillar Yellow | 20330 | Smooth | Bright | Metal Bucket | 20 L | |
| 11237002 | LP AL CVD 121 FRANCE BLUE 40300 | 20 L | Blue | France Blue | 40300 | Smooth | Bright | Metal Bucket | 20 L | |
| 11255042 | LP AL CVD 121 GREE RAL 6001 | 20 L | Green | Verde | RAL 6001 | Smooth | Bright | Metal Bucket | 20 L | |
| 11262385 | LP AL CVD 121 WHIT 60200 | 20 L | White | White | 60200 | Smooth | Bright | Metal Bucket | 20 L | |
| 11281554 | LIQUID PAINT AL CVD 121 GRAY 10470 | Grey | Grey | 10470 | Smooth | Bright | Metal Bucket | 20 L | |
| 11297921 | LIQUID PAINT AL CVD 121 YELL 29195 | Yellow | Yellow | 29195 | Smooth | Bright | Metal Bucket | 20 L | |
| 11312125 | LIQUID PAINT AL CVD 123 GRAY 10161 | Grey | Grey | 10161 | Smooth | Semi -Mate | Metal Bucket | 20 L | |
| 11314784 | LP AL CVD 124 GRAY N6.5 | 20 L | Grey | Grey | MUNSELL N6,5 | Smooth | Matte | Metal Bucket | 20 L | |
| 11316663 | LIQUID PAINT AL CVD 124 YELL 10YR 8/14 | Yellow | Yellow | MUNSELL 10YR 8/14 | Smooth | Matte | Metal Bucket | 20 L | |
| 11316802 | LIQUID PAINT AL CVD 124 BLUE 2,5PB 4/10 | Blue | Blue | MUNSELL 2,5PB 4/10 | Smooth | Matte | Metal Bucket | 20 L | |
| 11330617 | LIQUID PAINT AL CVD 124 BEIGE 20225 | Beige | Beige | 20225 | Smooth | Matte | Metallic Gallon | 3,6 L | |
| 11348428 | LIQUID PAINT AL CVD 121 SCANIA ORAN 2524 | Orange | Scania Orange | 25240 | Smooth | Bright | Metal Bucket | 20 L | |
| 11356110 | LIQUID PAINT AL CVD 124 WHIT N9 | White | White | MUNSELL N9 | Smooth | Matte | Metal Bucket | 20 L | |
| 11359541 | LIQUID PAINT AL CVD 121 ORAN 25230 | Orange | Orange | 25230 | Smooth | Bright | Metal Bucket | 20 L | |
| 11433016 | LIQUID PAINT AL CVD 121 GREE 52060 | Green | Verde | 52060 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11455073 | LIQUID PAINT AL CVD 121 BLUE SAFIRA 4079 | Blue | Blue Safira | 40795 | Smooth | Bright | Metal Bucket | 20 L | |
| 11477759 | LIQUID PAINT AL CVD 121 BLUE RAL 5010 | Blue | Blue | RAL 5010 | Smooth | Bright | Metal Bucket | 20 L | |
| 11478170 | LP AL CVD 121 WHIT RAL 9003 | 20 L | White | White | RAL 9003 | Smooth | Bright | Metal Bucket | 20 L | |
| 11496849 | LIQUID PAINT AL CVD 121 FRANCE BLUE 4030 | Blue | France Blue | 40300 | Smooth | Bright | Drum | 200 L | |
| 11515801 | LIQUID PAINT AL CVD 121 BLUE 7,5PB 3/8 | Blue | Blue | MUNSELL 7,5PB 3/8 | Smooth | Bright | Metal Bucket | 20 L | |
| 11536190 | LP AL CVD 124 GREE 50500 | 20 L | Green | Verde | 50500 | Smooth | Matte | Metal Bucket | 20 L | |
| 11539004 | LIQUID PAINT AL CVD 121 BLUE 49120 | Blue | Blue | 49120 | Smooth | Bright | Metal Bucket | 20 L | |
| 11539473 | LIQUID PAINT AL CVD 124 BLUE 2,5PB 4/10 | Blue | Blue | MUNSELL 2,5PB 4/10 | Smooth | Matte | Metallic Gallon | 3,6 L | |
| 11636364 | LP AL CVD 121 BLUE RAL 5022 | 20 L | Blue | Blue | RAL 5022 | Smooth | Bright | Metal Bucket | 20 L | |
| 11640336 | LIQUID PAINT AL CVD 123 GRAY BENECK 1018 | Grey | Cinza Beneck | 10188 | Smooth | Semi -Mate | Metal Bucket | 20 L | |
| 11642727 | LIQUID PAINT AL CVD 121 RED 82710 | Red | Red | 82710 | Smooth | Bright | Metal Bucket | 20 L | |
| 11646705 | LP AL CVD 122 BLAC | 20 L | Black | Black | 00000 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 11650075 | LIQUID PAINT AL CVD 122 YELL 20175 | Yellow | Yellow | 20175 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 11712753 | LIQUID PAINT AL CVD 124 RED RAL 3000 | Red | Red | RAL 3000 | Smooth | Matte | Metal Bucket | 20 L | |
| 11713045 | LIQUID PAINT AL CVD 121 WHIT 66665 | White | White | 66665 | Smooth | Bright | Metal Bucket | 20 L | |
| 11719109 | LIQUID PAINT AL CVD 121 YELL 2,5Y 8/12 | Yellow | Yellow | MUNSELL 2,5Y 8/12 | Smooth | Bright | Metal Bucket | 20 L | |
| 11719259 | LP AL CVD 121 GRAY N5 | 20 L | Grey | Grey | MUNSELL N5 | Smooth | Bright | Metal Bucket | 20 L | |
| 11719426 | LIQUID PAINT AL CVD 121 GRAY N7 | Grey | Grey | MUNSELL N7 | Smooth | Bright | Metal Bucket | 20 L | |
| 11719609 | LP AL CVD 121 R WHIT WI N9.5 | 20 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 20 L | |
| 11791951 | LP AL CVD 125 BLAC | 20 L | Black | Black | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
| 11812990 | LP AL CVD 121 GREE 2.5G 3/4 | 3,6 L | Green | Verde | 2,5G 3/4 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11814190 | LP AL CVD 121 BLAC N1 | 3,6 L | Black | Black | MUNSELL N1 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11816327 | LP AL CVD 121 YELL 5Y 8/12 | 3,6 L | Yellow | Yellow | MUNSELL 5Y 8/12 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11819808 | LIQUID PAINT AL CVD 121 WHIT RAL 9003 | White | White | RAL 9003 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11829054 | LIQUID PAINT AL CVD 121 BLUE 2,5PB 4/10 | Blue | Blue | MUNSELL 2,5PB 4/10 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11830126 | LP AL CVD 121 R T BLUE RAL 5003 | 20 L | Blue | Blue | RAL 5003 | Smooth | Bright | Metal Bucket | 20 L | |
| 11841697 | LP AL CVD 121 T BLUE RAL 5010 | 20 L | Blue | Blue | RAL 5010 | Smooth | Bright | Metal Bucket | 20 L | |
| 11842034 | LP AL CVD 121 R T BLAC N1 | 3,6 L | Black | Black | MUNSELL N1 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11856376 | LP AL CVD 121 R T GRAY N5 | 20 L | Grey | Grey | MUNSELL N5 | Smooth | Bright | Metal Bucket | 20 L | |
| 11856790 | LP AL CVD 121 T YELL 2.5Y 8/12 | 20 L | Yellow | Yellow | MUNSELL 2,5Y 8/12 | Smooth | Bright | Metal Bucket | 20 L | |
| 11862368 | LP AL CVD 121 T SAFETY YELL 5Y 8/12 | 3,6 L | Yellow | Safety Yellow | MUNSELL 5Y 8/12 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11863167 | LP AL CVD 121 T BLUE 48120 | 3,6 L | Blue | Blue | 48120 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11863713 | LP AL CVD 121 T YELL 29290 | 20 L | Yellow | Yellow | 29290 | Smooth | Bright | Metal Bucket | 20 L | |
| 11863788 | LP AL CVD 121 T ORAN 25230 | 20 L | Orange | Orange | 25230 | Smooth | Bright | Metal Bucket | 20 L | |
| 11864042 | LP AL CVD 121 T BLUE RAL 5010 | 3,6 L | Blue | Blue | RAL 5010 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11921822 | LP AL CVD 121 WHIT WI N9.5 | 3,6 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 11930389 | LIQUID PAINT AL CVD 121 YELL MBB 1900C | Yellow | Yellow | MBB 1900C | Smooth | Bright | Metal Bucket | 20 L | |
| 11949773 | LP AL CVD 121 YELL 5Y 8/12 | 20 L | Yellow | Yellow | MUNSELL 5Y 8/12 | Smooth | Bright | Metal Bucket | 20 L | |
| 11982187 | LP AL CVD 121 GRAY WP COOL GRAY 9C | 20 L | Grey | Grey | W PANTONE COOL GRAY 9C | Smooth | Bright | Metal Bucket | 20 L | |
| 11984984 | LIQUID PAINT AL CVD 121 BLUE 47760 | Blue | Blue | MBB 5376 | Smooth | Bright | Metal Bucket | 20 L | |
| 12029213 | LP AL CVD 124 ALUM 00170 | 20 L | Aluminum | Aluminum | 00170 | Metallic | Matte | Metal Bucket | 20 L | |
| 12049544 | LIQUID PAINT AL CVD 121 ORAN 20051 | Orange | Orange | 20051 | Smooth | Bright | Metal Bucket | 20 L | |
| 12056385 | LP AL CVD 124 ALUM 00170 | 3,6 L | Aluminum | Aluminum | 00170 | Metallic | Matte | Metallic Gallon | 3,6 L | |
| 12057499 | LP AL CVD 125 BLAC | 3,6 L | Black | Black | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
| 12073571 | LP AL CVD 121 R T SAF BLUE 2.5PB 4/10 | 3,6 L | Blue | Safety Blue | MUNSELL 2,5PB 4/10 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12078519 | LIQUID PAINT AL CVD 122 BLUE 40360 | Blue | Blue | 40360 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 12078659 | LIQUID PAINT AL CVD 122 GRAY 14410 | Grey | Grey | 14410 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 12084332 | LP AL CVD 121 T BEIGE 22235 | 3,6 L | Beige | Beige | W MUNSELL 1,25Y 8/16 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12084396 | LP AL CVD 121 T RED 85060 | 3,6 L | Red | Red | 85060 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12086916 | LP AL CVD 121 T GREE 50355 | 20 L | Green | Verde | 50355 | Smooth | Bright | Metal Bucket | 20 L | |
| 12112925 | LIQUID PAINT AL CVD 121 BLUE 47330 | Blue | Blue | 47330 | Smooth | Bright | Metal Bucket | 20 L | |
| 12147892 | LIQUID PAINT AL CVD 121 GRAY 16565 | Grey | Grey | 16565 | Smooth | Bright | Metal Bucket | 20 L | |
| 12148314 | LIQUID PAINT AL CVD 121 WHIT 61945 | White | White | 61945 | Smooth | Bright | Metal Bucket | 20 L | |
| 12151207 | LP AL CVD 121 T YELL 21720 | 20 L | Yellow | Yellow | 21720 | Smooth | Bright | Metal Bucket | 20 L | |
| 12155688 | LIQUID PAINT AL CVD 121 BLUE MBB 5522/87 | Blue | Blue | MBB 5522/87 | Smooth | Bright | Metal Bucket | 20 L | |
| 12180694 | LIQUID PAINT AL CVD 121 WHIT RAL 9010 | White | White | RAL 9010 | Smooth | Bright | Metal Bucket | 20 L | |
| 12183415 | LP AL CVD 121 R T GRAY N6.5 | 3,6 L | Grey | Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12186474 | LP AL CVD 121 R T GRAY RAL 7035 | 3,6 L | Grey | Grey | RAL 7035 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12202540 | LP AL CVD 121 T BLUE RAL 5017 | 20 L | Blue | Blue | RAL 5017 | Smooth | Bright | Metal Bucket | 20 L | |
| 12210958 | LP AL CVD 121 T YELL 5Y 8/12 | 20 L | Yellow | Yellow | MUNSELL 5Y 8/12 | Smooth | Bright | Metal Bucket | 20 L | |
| 12279385 | LIQUID PAINT AL CVD 121 BLUE MBB 5497 | Blue | Blue | MBB 5497 | Smooth | Bright | Metal Bucket | 20 L | |
| 12318597 | LP AL CVD 121 YELL 20223 | 20 L | Yellow | Yellow | 20223 | Smooth | Bright | Metal Bucket | 20 L | |
| 12325850 | LP AL CVD 122 BEIGE 27215 | 20 L | Beige | Beige | 27215 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 12332634 | LIQUID PAINT AL CVD 121 SCANIA 94 BLUE 4 | Blue | Scania 94 Blue | 48470 | Smooth | Bright | Metal Bucket | 20 L | |
| 12398326 | LP AL CVD 121 T YELL W 2.5Y 8.5/10 | 20 L | Yellow | Yellow | W MUNSELL 2,5Y 8,5/10 | Smooth | Bright | Metal Bucket | 20 L | |
| 12429345 | LP AL CVD 121 YELL 29655 | 20 L | Yellow | Yellow | 29655 | Smooth | Bright | Metal Bucket | 20 L | |
| 12506387 | LIQUID PAINT AL CVD 121 YELL 23016 | Yellow | Yellow | 23016 | Smooth | Bright | Metal Bucket | 20 L | |
| 12527470 | LIQUID PAINT AL CVD 121 BLUE 49270 | Blue | Blue | 49270 | Smooth | Bright | Metal Bucket | 20 L | |
| 12542142 | LIQUID PAINT AL CVD 121 GREE 57850 | Green | Verde | 57850 | Smooth | Bright | Metal Bucket | 20 L | |
| 12571200 | LP AL CVD 121 T RED 80960 | 3,6 L | Red | Red | 80960 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12571882 | LP AL CVD 121 T YELL RAL 1023 | 3,6 L | Yellow | Yellow | RAL 1023 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12628810 | LP AL CVD 121 T GREE 56075 | 20 L | Green | Verde | 56075 | Smooth | Bright | Metal Bucket | 20 L | |
| 12656091 | LIQUID PAINT AL CVD 121 BLUE WP-3005C | Blue | Blue | W PANTONE 3005C | Smooth | Bright | Metal Bucket | 20 L | |
| 12717517 | LP AL CVD 122 GRAY N6.5 | 20 L | Grey | Grey | MUNSELL N6,5 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 12742235 | LIQUID PAINT AL CVD 121 YELL 29395 | Yellow | Yellow | 29395 | Smooth | Bright | Metal Bucket | 20 L | |
| 12776770 | LP AL CVD 122 GREE 56750 | 20 L | Green | Verde | 56750 | Smooth | Half-Brightness | Metal Bucket | 20 L | |
| 12784331 | LP AL CVD 121 T BLAC 70730 | 3,6 L | Black | Black | 70730 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12784492 | LP AL CVD 121 T RED 81270 | 3,6 L | Red | Red | 81270 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12842353 | LIQUID PAINT AL CVD 121 R WHIT 12210 | White | White | 12210 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 12923491 | LP AL CVD 121 T GREE 57850 | 3,6 L | Green | Verde | 57850 | Smooth | Bright | Metallic Gallon | 3,6 L | |
| 13050085 | LP AL CVD 121 RED W 7.5R 4/14 | 20 L | Red | Red | W MUNSELL 7,5R 4/14 | Smooth | Bright | Metal Bucket | 20 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.