Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Liquid CoatingsPinturas Liquidas1
× Remove LP EP 122 N 1277 TS ZINC | 3 L from comparison

LP EP 122 N 1277 TS ZINC | 3 L

Product: 15078736

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

PAINT FAMILY Liquid Paint
REFERENCIA TINTA LIQUIDA STARZINC EP 122
PAINT PRODUCTS LINE Epoxy
PAINT VERSION Conventional
PAINT FUNCTION Primer
RESIN SYSTEM Epoxy Amide
PAINT COMPONENT Component A
SOLVENT ETQ Solvent SL 30
Dilution (% volume) 20%
Main Hardener 12240652
CATALYSIS PER VOLUME A 5
CATALYSIS PER VOLUME B 1
CATALYSIS PER VOLUME C -
LIFETSPAN MIXTURE (25°C) 8 h
Solids per volume Medium Solids
SOLIDS VOLUME 61 ± 2% (ISO 3233 - 1998)
Minimum thickness coat dry 70.0µm
Maximum thickness coat dry 80.00µm
PAINT COLOR Grey
PAINT COMMERCIAL COLOR ZINC
Code color paint 00000
Color scale 00000
PAINT FINISH Smooth
Shine Matte
Brightness scale minimum Visual Analysis
Brightness scale maximum Visual Analysis
DRYING TOUCH (25°C) NAO RELEVANTE
Drying handling (25°C) 6 h
Final drying (25° C) 7 days
Manimum drying refinish (25°C) 18 h
Maximum drying refinish (25°C) 24 h
Maximum temperature dry resist 400.0°C
NORMATIZATION Petrobras
Petrobras standard N 1277
UN CODE UN 1263 Paints 3 III
PACKAGING Metallic Gallon
PACKAGE CONTENT 3 L
Application methods Airless gun
Conventional gun
Roller
Brush
Flooding
130146152
Surface preparation Degreasing.
Application surface Carbon steel
Use recommendations Zinc rich anticorrosive primer for application on structures and equipment subject to high aggressive environments.
WEG IBERIA INDUSTRIAL S.L.
  • C/ Belgica 4 Coslada - Madrid - 28821 - Madrid, Comunidad de / Spain
  • Phone: +34 916277416
  • Email: info-es@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.