• WEG Easy
  • News
  • Download Center
United States
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Motors
W21 Severe Duty and General Purpose - NEMA Premium

Home » Products & Services » Motors » W21 Severe Duty and General Purpose - NEMA Premium » Three-Phase : Rolled Steel Motor - NEMA Premium Efficiency


Three-Phase : Rolled Steel Motor - NEMA Premium Efficiency
General information
 
Standard Features
  • Frames (143/5 up to 254/6)
  • Voltages: 208-230/460V
  • Degree of Protection: IP55
  • V’ring seal
  • Ball bearings (ZZ up to 256)
  • Plastic fan
  • Class "F" insulation 
  • Service factor: 1.15
  • Color: Munsell N1 (Black)

Optional Features
  • Mounting B3, B5, B14, B34, V1, V5, etc
  • Voltage: 575V and others
  • Class "H" insulation

* More options available, on request


Applications
  • Pumps
  • Compressors
  • Fans
  • Machine Tools
  • Other General Purpose

Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved