• WEG Easy
  • News
  • Download Center
United States
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Energy
Generation, Transmission and Distribution of Energy

Home » Products & Services » Energy » Generation, Transmission and Distribution of Energy » Generators for Generator Sets


Generators for Generator Sets
General information
 
Description

WEG's large experience on the manufacturing of generators, added to modern design, production capacity and testing availabilities have resulted in the competitive line of brushless synchronous generators fitted with electronic voltage regulator, the G Plus Line.

Available up to 4200 kVA, the G Plus line generators are mainly applied on diesel and gas generator sets as well as on steam, gas and hydraulic turbines.

They are suitable to operate on all emergency or continuous operation generator sets in industrial, commercial, marine, telecommunication, mining areas, in addition to condominiums, irrigation purposes, hospitals and others.


Technical Features

  • Power: up to 4200 kVA
  • Frames: 160 to 630 (IEC)
  • Low Voltage: 110 to 690 V
  • High Voltage: 2300 to 13,800 V
  • Frequency: 50 and 60 Hz
  • Degree of Protection: IP21 (IP23, IP23W, IP54, IP54W, IP55 and IP55W under request)
  • Insulation Class: H (low voltage) and F (medium & high voltage)
  • Winding pitch: 2/3
  • Poles: 4, 6 and 8 poles.

     


  • Print
    Recommend this page





    Other products of this category


     


    WEG Easy
    News - What's happening at WEG
    Newsletter - Have News sent to you by e-Mail

    © 2010 WEG. All rights reserved