• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Electric Motors
Severe Duty and General Purpose: High Efficiency & NEMA Premium

» Home » Products & Services » Electric Motors » Severe Duty and General Purpose: High Efficiency & NEMA Premium » Three-Phase : ODP (IP23) - Medium Voltage


 
Three-Phase : ODP (IP23) - Medium Voltage
 
Click on image to enlarge
 
Three-Phase : ODP (IP23) - Medium Voltage




Description

WEG introduces its new ODP (IP23) medium voltage electric motors line.

The Open Drip Proof (ODP) motors are designed for environments where dirt and moisture are minimal. These motors offer low vibration and sound pressure levels additionally to their improved performance.

Applications
  • Pumps
  • Fans
  • Kneader and mixer machines
  • Cutter and sawing machines
  • Pressing machines
  • Industrial equipment
  • Conveyors
  • Blowers
  • Compressors
  • Machinery
  • Cranes
  • Packaging Equipment
Standard Features
  • Three-phase, II, VI and VI poles, 60Hz
  • Degree of protection: IP23
  • Voltage: 1.2 to 5.0 kV
  • Open drip proof (ODP)
  • Frame size: 5010/11T
  • Frame material: Cast iron
  • Endshields and terminal box material: Cast iron
  • NEMA dimensions
  • NEMA Design "A"
  • Service factor: 1.15
  • Class "F" insulation (80K temperature rise)
  • Continuous Duty (S1), 104°F ambient (40ºC)
  • AISI 1040/5 steel shaft for 2 pole motors and AISI 4140 steel shaft for 4 and 6 pole motors
  • Regreasable nipples
  • F1 mount (also available flanged motors)
  • Paint: Synthetic enamel alkyd resin base
  • Color: RAL 5009 - Blue
  • NPT threaded terminal box
  • Thermal detectors PT-100 on windings (two per phase)
  • Additional terminal box for accessories connection
  • Stainless steel nameplate - laser etched
Optional Features
  • Frequency: 50Hz
  • Frame size: 447/9T
  • Cable glands
  • Terminal block
  • Cast iron NEMA "C" flange available for all frames or "D" flange ("D" flange only for frames 254T and up)
  • Specially designed shaft
  • Second shaft end
  • Other thermal detectors on windings or bearings
  • Roller bearings on drive end
  • IEC metric frames (on request)



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail