- Description
These motors are specially designed for Pool Duty. Available in High Service Factor and Low Service Factor with Square Flange.
- Applications
- Standard Features
- Single-phase, II pole, 60Hz
- Voltage: 115/230V or 230V
- Cast Iron Square flange
- Open Drip Proof (ODP) IP21
- 50ºC Ambient
- Class "B" insulation
- CCW (Pump end) - non reversible
- AISI 316 Stainless Steel Shaft
- Automatic overload protection
- Threaded Shaft
- Internal and external grounding
- Terminal box threaded NPT 1/2"
- D.E. sealed ball bearings
- D.E. Endshield sealing - V-ring
- Autophoretic coating
- "1081" Design
- NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.