• WEG Easy
  • News
  • Download Center
United States
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Electric Motors
Pump Motors

Home » Products & Services » Electric Motors » Pump Motors » Jet Pump - NEMA 56 : Single-Phase - Threaded - TEFC (IP55)


Jet Pump - NEMA 56 : Single-Phase - Threaded - TEFC (IP55)
General information
 
Description
These versatile motors have the torque and durability for the toughest commercial applications yet are also economical choices for residential applications. The motors are available with base, C-Face and in Form J configuration.

Applications
  • Commercial and Industrial pumps
  • Residential pumps (jacuzis, pools, hot tubs)
  • Jet Pump motor system
  • Hydraulic pumps

Standard Features
  • Single-phase, II pole, 60Hz
  • Voltage: 115/208-230 V
  • Squirrel cage rotor
  • Start capacitor
  • Sealed ball bearings (drive end)
  • Totally Enclosed Fan Cooled (TEFC)
  • Service factor according to NEMA standard MG 1-18.329
  • Insulation class "B" (130ºC)
  • Automatic Overload Protection
  • Standard: NEMA-MG 1-18.326
  • Rotation: CCW (viewed from shaft end)
  • Stainless steel shaft end
  • Color: Munsell N1 (Black)

Optional Features
  • IV Pole
  • Class "F" insulation
  • Special voltages
  • Drip cover
  • Other mounting configurations

NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.


Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved